PANEL-TRAN ZONE POWER CENTERS

Zone power centers combine an Acme encapsulated distribution transformer with a power panel assembly in one convenient UL-3R enclosure, for indoor/outdoor use and are suitable for use as service entrance equipment


Panel Tran Zone Power Centers

Features:

·600 volt class and below

·Single and three phase 480 volt primary, 60 Hz

·Primary and secondary main circuit breakers provided

·UL-3R enclosure

·5 through 25 kVA single phase, 9 through 30 kVA three phase

·Meets or exceeds UL, CSA, NEMA, ANSI and OSHA Standards

·UL Listed and CSA Certified

·10-year limited warranty

·Shielded for cleaner power

·Available in 304 stainless steel

·Available with bolt-in or snap-in breakers

·Abundant knockouts provided

·Encapsulated construction

 

Panel Tran Zone Power CentersApplications:

·Harsh industrial locations

·Corrosive chemical exposure

·Waste water treatment facilities

·Coastal or marine applications with high salt spray level

·Any application where painted cold roll steel is not adequate