MY LISTS
CHANCE FOUNDATION SOLUTIONS

CHANCE® Products & Accessories

Helical Piles & Anchors


Guy Anchors

Guyed structure towers, self-supporting towers, substations and switching stations are all part of the CHANCE® tension-compression (T/C) foundation and guy anchor product line. Applications in sensitive soil areas, high water tables, difficult access as well as normal soils make the CHANCE T/C foundation a priority in transmission line construction. The CHANCE guy anchors, type SS (square shaft), made with CHANCE proprietary high strength steel have capacities up to 200,000 pounds tensile load.

These anchors have been field proven over decades of service under the severest conditions.