The Instant Multi-Single Seal Barrier Cable Gland Solution

Reduce operating expenses and enhance efficiencies with our latest barrier cable gland innovation.

New Multi Diaphragm Seal Design

The PSG/553/RAC and SB/474 are dual certified Exe/Exd cable glands that offer an instant silicone barrier seal around the individual conductors of a cable. Resulting in unparalleled speed of installation, and instant inspection. Removing the need for curing compound or resin to achieve the Exd barrier seal hence no curing time and instant gland completion.

Download Catalog

PSG/553/RAC Series

The PSG/553/RAC is part of our barrier gland series.

View PSG/553/RAC

SB474 Series

The SB474 is part of our conduit cable glands series.

view SB474

Installation Just Got Easier

Our new and improved PSG/553/RAC and SB474 offers an instant barrier seal, faster installation, and overall reduced opEx costs.

Hazardous Location Classifications & Ratings

  • ATEX / IECEx / UKEX
  • Ex II 2GD Ex db IIC Gb
  • Ex eb IIC Gb
  • Ex nR IIC Gc
  • Ex tb IIIC Db
  • Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel
  • IP66, IP67 and IP68 (30metres for 7 days, special instructions apply) to IEC/EN 60529 and NEMA 4X
  • IK10 to IEC 62262
  • -60 °C to +100 °C
  • Suitable for use in Zone 1, Zone 21, Zone 2 and Zone 22

“Our new and improved PSG/553/RAC and SB474 cable glands have been re-developed to improve ease of use and speed of installation. Now utilising our diaphragm seal concept, the new products provide a seal on the individual cable cores providing a unique solution for Exd applications with more versatility than ever before.”

- Matt Ogden, Product Manager.