| |
Featured Product – Zero Plenum
Troffer |
 |
Click the image above to view the
ad, or click here for ZPT product information. |
Want to learn the latest about Hubbell and
the many brands that comprise our product offering? You've
come to the right place. Here you will find a snapshot
of each of our five Hubbell platforms, including high-level
summaries, and more importantly, specific highlights such
as new products and other initiatives that will enhance
our ability to serve the marketplace – in other words, you.
Please stop in from time to time, and find
out about the latest developments. Even better, let us know
who you are by filling out the Hubbell News subscription form,
and we'll notify you when new information is posted.
Scroll down or use these links to skip to
the Hubbell platforms that interest you most:

Who we are:
Hubbell Electrical Products is made up of
five key brands dedicated to distinct markets across the
globe. These brands are Bell, Chalmit
LIghting, Hawke
International,
Killark and
RACO – all of which are
backed by unfailing commitments to service.
| Low-Power Safety
Lighting
Chalmit NexLED Exit Sign uses light emitting diode
illumination (LED) for low power consumption and
long life in temperatures down to -50°C. |
 |
 |
| Chalmit NexLED bulkhead
luminaire |
Download 2-page
NexLED
overview |
|
| Flexible, Versatile
Cable Glands
Hawke’s Extensive Range of Cable Glands
is particularly effective in industrial applications.
The range accommodates all types of armored or
braided cable and offers solutions ranging
from general purpose to flameproof designs. |
 |
 |
| Hawke Cable Glands |
Browse Cable Glands Web
page |
|
| Interlocking Receptacles from Hubbell
Hubbell Wiring Device Insulgrip® Wet Location.
Or choose Killark VersaMate® Hazardous Location
VSQ Switched and VBQ Breaker Protected; ideal for
Class I Division 1 Groups B, C, D and NEMA 4X areas.
Units are intermateable with competitive plugs
meeting UL1686-C1 standards. |
 |
 |
Hubbell Wiring Device
Insulgrip® Wet Location |
Download Killark
VBQ / VSQ Hazardous Location Receptacles pages |
|
| Oversized Life
Safety Enclosures
RACO Red Boxes and Covers offer 45 cubic inches
of capacity to accommodate oversized alarm devices
and allow an inspector or building owner to immediately
identify life safety systems. |
 |
 |
| RACO Large Capacity
Boxes for life safety systems |
Browse RACO Large
Capacity Box Web
page |
|
More about Hubbell Electrical Products >>
[ Back
to top ]

Who we are:
Hubbell Wiring Systems is the comprehensive resource for
wiring solutions for commercial, industrial and institutional
markets. Products include electrical and electronic wiring
devices, wire management products, COMM-DATA devices and
lighting controls. Key operations include Hubbell
Wiring Device–Kellems and Bryant
which, combined, offer 115 years of wiring device innovation,
plus Hubbell Premise Wiring – a leading
supplier of products for telecom and data network wiring
systems.
| Universal
cover for poke-throughs and floor boxes
A joint development team from Hubbell Wiring devices
and Hubbell Premise Wiring engineered the SystemOne
total through-floor solution. It eliminates compatibility
issues, guesswork and worry that cost you time
and money. |
 |
 |
| Hubbell Metal Raceway
System |
Download 80-page
Metal Raceway Catalog brochure |
|
| Hubbell’s New Line of Metal Raceway
Hubbell’s New Line of Metal Raceway offers
more innovation, greater capacity and flexibility.
By incorporating technologies like the Hubbell Handi-Screw
and By-Pass Divider, Hubbell Metal Raceway is easier
to install and accommodates greater wire and cable
volume. |
 |
 |
| Hubbell Metal Raceway
System |
Download 80-page
Metal Raceway Catalog brochure |
|
| Very Augmented Cat 6 Throughput
The NEXTSPEED® Ascent
10GbE System delivers beyond-spec C6A performance
that exceeds 625 MHz, coupled with PoE verified
to four times the IEEE 802.3af standard, and ANEXT
mitigation 2dB greater than required levels. Unique
1-Punch™ termination for jacks and panels
allows fast installation, while a complete line
of patch panels, blocks, jacks and patch cords
helps ensure top speeds throughout the system. |
 |
 |
| Hubbell NEXTSPEED Ascent
10GbE System |
Download 4-page
NEXTSPEED Ascent brochure |
|
| All-Star Line-Up Find
out about all Hubbell has to offer
in wiring devices with our 20-page
entertainment industry catalog. Everything from
pin & sleeve, Twist-Lock®
connectors (including the new
all-black offering), GFCI devices,
cord and cable reels, temporary
power solutions, voice/data/video
products, floor boxes and more.
There’s no better place to start
than in these pages to get the reliable performance,
easy installation, and lasting quality that are
all distinctly Hubbell. |
 |
| Download 20-page
Wiring Device brochure for the
Entertainment Industry |
|
| Versatile, Portable Cable
Protection
AccessTrak® offers ADAAG-compliant cable protection
that can be expanded by width or length to conform
to your pathway. TredTrak® can be extended
in several directions using X and Y junction fittings,
and may even be custom ordered in team colors.
Both systems are constructed of
non-conductive, weather-resistant polyurethane
with a non-slip surface. |
 |
 |
| Hubbell AccessTrak
and TredTrak Cable Protection |
Download 8-page
Cable Protection brochure |
|
| |
|
| Highly Flexible
Industrial Power
The LINKOSITY™ Power System provides highly
flexible 20A and 30A industrial power
up to 600 VAC – without conduits. A modular
plug-and-play design enables fast installation
and easy moving/reconfiguration of wiring, eliminating
job site guesswork, and is fully code compliant. |
 |
 |
| Hubbell LINKOSITY Power
System |
Download 6-page
LINKOSITY brochure |
|
| Cat 6,
PoE, Asset-Tracking Patch Panel
The new PowerTRAC™ System will be the industry’s
only datacom patch panel to combine Cat 6 performance
with PoE (IEEE 802.3af, supporting all ports with
full redundancy at 16W per port) and integrated
asset
tracking that identifies devices for tracking/access
and security
policy implementation. |
 |
|
| Hubbell PowerTRAC Patch
Panel |
PowerTRAC overview to come |
|
| Easy-to-Install,
Industrial-Grade Communications
The HI-IMPACT™ System brings Cat 5e,
Cat 6, M12, F-connector and wireless
communications into production facilities, using
standard connections to allow easy “device-to-data-center” installation.
Hubbell’s HARSH-e Classification System
simplifies the building of tough (e1), harsh (e2),
and severe (e3) HI-IMPACT systems using a complete
range of connectors, cords, enclosures, and delivery
solutions. |
 |
 |
| Hubbell HI-IMPACT communications
system |
Download 12-page
HI-IMPACT brochure |
|
| Dual-Rated Motor
Controllers/Disconnects
Now one device does the work of two, with a dual-rated
motor controller/disconnect from Bryant. An overcurrent
rating to 10,000A provides full
disconnect protection in a wide range of configurations – from
30A to 85A
up to 600V, with NEMA 1, 3R, and 4X enclosures. |
 |
 |
| Bryant Motor Controller/Disconnects |
Controller/Disconnect overview to
come |
|
More about Hubbell
Wiring Systems >>
[ Back
to top ]

Who we are:
Hubbell Power Systems (HPS) manufactures a wide variety of
transmission, distribution and telecommunications products.
These include construction and switching products, tools,
insulators, arresters, fittings, connectors, cable
accessories, test equipment and instruments. HPS is made up of
Anderson, Chance,
Hubbell Cable Accessories,
Fargo, and Ohio Brass.
| Polymer
Surge Arresters
Since 1986, more than 15 million Ohio Brass® polymer
surge arresters have been installed, cutting costs
by as much as 30% compared to porcelain arrester
counterparts. Quick and easy to install, and weighing
only
half as much as porcelain, Ohio
Brass surge arresters are available in
single-unit designs, and now include patented PDV-100
Optima arresters with field-tested sealing against
moisture and isolation down to 1 amp. |
 |
 |
| Ohio Brass PDV-100
Optima surge arrester |
Download 2-page
PDV-100 overview |
|
| Single-Pull
By-Pass Switch The Type BPR Regulator By-Pass
Switch is automatically sequenced
to bypass the voltage regulator with
a single-pull operation, minimizing
errors and service interruptions.
Designed for 15.5, 27 and 38kV
applications, with Distribution and
Station Class models, the Type BPR
is the only single-pull 1200 AMP
regulator by-pass switch on the market.
|
 |
 |
| Hubbell Type
BPR By-Pass Switch |
Download 4-page
By-Pass Switch overview |
|
| Automatic Guy Wire Deadends Save
time and money with super-fast installation of a
tamperproof guy wire connection. Fargo GDE5100 Series
Automatic Guy Strand Deadends are available in three
sizes, with high-strength aluminum tubing, stamped
steel jaws and a stainless steel bail, for Utility,
Telecom, and DOT applications.
|
 |
 |
| Fargo GDE5100 Series Guy
Strand Deadend |
Download GDE5100
Series overview |
|
| Polymer Cutouts
Hubbell Type C-Polymer Cutouts are
significantly lighter than porcelain cutouts, making
them ergonomically more acceptable to line workers.
They’re also more resistant to fractures,
reducing losses sustained in shipping, storage
and handling, and they offer 45% more leakage
(creepage) distance than porcelain for better
performance in
contaminated environments.
|
 |
 |
| Hubbell Type C-Polymer
Cutout |
Download 4-page
Type C-Polymer Cutout brochure |
|
| Cable Terminators and
Accessories Hubbell
200A and 600A cable terminators and accessories now
include more options to obtain visible breaks and
gain safer conductor access, including 15kV and 25kV
feed-through bushing inserts that allow easy installation
of elbow-style arresters to provide overvoltage protection
in underground systems.
|
 |
 |
| Hubbell Feed-Through
Bushing Insert |
Download 1-page
Feed-Through Bushing Insert overview |
|
More on Hubbell Power Systems >>
[ Back
to top ]

Who we are: The Hubbell
Industrial Technology (HIT) platform serves a diversity of
applications for specialty communications, security and
safety, high voltage test and instrumentation, control and
cable management. Brands include Euclid,
GAI-Tronics, Gleason Reel,
Haefely, Hipotronics,
Industrial Controls,
Lexington, Pulsecom,
Robinson Instruments,
Tettex, and Wiegmann.
| Easy-to-Install
Network Power
Designed for quick, simple mounting to a pole
or wall, the
Power Node features a generic, easy-to-use connection
architecture, allowing you to install power for
xDSL, pair
gain, radio, satellite and other systems in a matter
of hours.
Features include standard 120 Vac, 60 Hz input
with -48Vdc
output, with instantaneous battery protection to
ensure
uninterrupted network service when AC power fails. |
 |
 |
| Pulsecom Power Node |
Download Power
Node product bulletin |
|
| Quick Calls for
Help
Self-Monitoring and Reporting Telephones
(S.M.A.R.T.) from GAI-Tronics give patrons
pushbutton access to help. S.M.A.R.T.
phones require no external power other
than a phone line, and are self-testing,
using Telephone Management Application
(TMA) software to identify and report faults.
In addition, TMA software allows polling of phones
on a regular basis for call reporting,
and can even be programmed remotely to
change emergency numbers. |
 |
 |
| GAI-Tronics 2-Button
Flush-Mount S.M.A.R.T. phone |
Browser S.M.A.R.T.
phones Web page |
|
| Large-Scale Cable
Management
Gleason Reel PowerTrak Engineered Cable
Management Systems are used throughout
industry to control and protect cables and hoses
used with moving equipment, rotating machinery,
and robots. |
 |
 |
| Gleason Reel PowerTrak Cable
Management System |
Download 4-page
PowerTrak overview |
|
More on Industrial
Technology >>
[ Back
to top ]
Who we are: Hubbell Lighting, Inc.
provides a full range of indoor and outdoor lighting products
for industrial, sports, commercial, institutional, specialty
and residential markets. The Hubbell Lighting family is
large and still growing, and now includes Alera,
Architectural Area Lighting, Columbia
Lighting, Devine Lighting,
Dual-Lite, Hubbell Lighting,
Kim Lighting, Moldcast,
Prescolite, Prescolite Life
Safety, Progress,
Security, Sportsliter
Solutions, Spaulding,
Sterner and Whiteway.
| Three Choices
for Shallow Ceilings
For quick and simple installation, Prescolite’s
new Architektur T6
Metal Halide specification-grade downlights can
be ordered with
specified beam spreads
that are pre-installed into
the housing, eliminating
any need for adjustment
on the job. All models
can also be relamped
from above or below
the ceiling, providing
additional ease to
installers as well as
maintenance personnel. |
 |
 |
| Prescolite Architektur T6 Metal
Halide downlights |
Download 4-page
Prescolite T6 spec sheet |
|
| All You
Need to Light a Field
The Sportsliter® Pack
is the ultimate, fast, easy way to order and bring
light to a field. Complete baseball/softball, football,
and soccer field lighting
systems include virtually all necessary components – including
poles,
fixtures and ballasts – to deliver outstanding
performance at a competitive
price. Just pick a single part number, run power
to your poles, and you’re
ready to play. |
 |
|
Sportsliter Pack includes poles,
fixtures and ballasts
|
|
| Three Choices for Shallow
Ceilings
The Plus Liso family of products from Alera
LIghting are aesthetically diverse close-to-ceiling
lights that allow use of suspended indirect and
direct/indirect products in low ceiling
heights (as low as 8 to 8.5 feet). Offering a choice
of shape, light distribution and shielding, Curv
Plus Liso, Nevis Plus Liso and Plank Plus Liso
lights accommodate (1) T5HO or
(2) T8 lamps. |
 |
|
| Alera Lighting Plus
Liso close-to-ceiling lights |
Download the
combined 18-page Alera Curv/Nevis/Plank Plus
Liso borchure. |
|
| Downlights for Tight Budgets
LiteFrame® downlights from Prescolite are specifically
engineered to meet tight budget
requirements while maintaining
compliance to exacting performance specifications.
Each LiteFrame reflector employs wide beam optics
to minimize the
number of fixtures required on a job and significantly
reduce the initial capital cost and maintenance
expense over time. |
 |
 |
| Prescolite LiteFrame
downlights |
Download 12-page
LiteFrame brochure |
|
| Easy Remote Lighting Control
The Sportsliter Wireless Remote lets you turn
lights on and off directly using any phone
or PC equipped with Wireless Remote Control (WRC)
software – without an intermediate
service or subscription. Control field lighting,
parking lots, sprinkler systems, even electronic
locks on bathrooms – on-demand or through
pre-programmed schedules. |
 |
 |
| Sportsliter Wireless
Remote |
Download Sportsliter
Lighting Control System brochure |
|
| Quick and Easy Fire Rating
Progress Lighting’s Firebox® Series
are the first recessed downlights that maintain
fire ratings without requiring additional caulk,
joint tape, gaskets or hardware. Just make the
necessary wire connections, attach to ceiling joists
or walls, and the downlights will comply with all
UL requirements.
|
 |
 |
| Progress Lighting Firebox
Series Downlights |
Browse Firebox
Series Web
page |
|
| Zero Plenum Lighting
The Zero Plenum Troffer from Columbia Lighting
is only 1-1/2" deep – no deeper than
standard T-Bar, and does not intrude into the useable
plenum. The unique telescoping housing simplifies
installation, providing aesthetics and performance
in the tightest of spaces. |
 |
 |
| Columbia Lighting Zero
Plenum Troffer |
Download Zero
Plenum Troffer 8-page brochure |
|
| Stylish, Competitively-Priced
Area Lighting
Spaulding Cimarron Area Lighting
combines unique styling with full cutoff
performance and competitive pricing,
for an outstanding architectural lighting value.
Die-cast aluminum housing
accepts straight and upswept arm
designs. Available with a choice
of colors, lamps and reflectors. |
 |
 |
| Spaulding Cimarron Area
Lighting |
Download 8-page
Cimarron brochure |
|
| Two
Levels of Cutoff
The Providence™ offers a choice of IES Full-Cutoff
horizontal and vertical reflectors, or a revolutionary
indirect, IES Cutoff optical system that provides
less than one percent uplight for soft, glare-free
illumination. Focused optical systems allow precise
aiming of the light, resulting in smooth illumination
of the environment – eliminating
the uneven pools of light common with other fixtures.
Efficient lamp sources and electronic ballast
options provide longer lamp life
and improved color correction. |
 |
 |
| Architectural Area Lighting Providence |
Download 20-page
Providence brochure |
|
| Field-Configurable
Parking Garage Lighting
The PGL5/6 offers a choice of eight field-configurable
lighting patterns, with a high-strength, non-yellowing
Lexan® SLX refractor, and “up-light” reflectors
to avoid cave-effect lighting. Kim Lighting’s
Speed Mount provides quick and easy installation
by freeing both hands for field wiring. Optics
are fully sealed within an IP66 enclosure, protecting
the fixture against dust, fumes, insects and moisture. |
 |
 |
| Kim PGL5/6 Luminaire for
parking garages |
Download 15-page
PGL5/6 brochure |
|
| Modular Optics
The Hubbell Lighting Superbay Series allows easy
attachment of 14 task-specific optical systems
to a universal, corrosion-resistant ballast housing.
Superbay optics include highbays, lowbays, prismatic
acrylics, an aisle lighter, and an enclosed and
gasketed model to withstand dirt and dust. |
 |
 |
| Hubbell Lighting Superbay
Series Modular Lighting System |
Download 12-page
Superbay Series brochure |
|
| Cost-Saving Hi-Bays
LHR Ultra-Efficient Fluorescent Hi-Bays from Columbia
Lighting provide a high-performance, cost-saving
alternative to metal halide fixtures by combining
higher lumens per watt with significantly greater
lumen output over the life of the lamp (minimal
5-6% output loss vs. typical 35% loss for metal
halide). LHR Hi-Bays also provide near-instant
restrike after power failure plus greater color
rendering to enhance overall visibility. |
 |
 |
| Columbia Lighting LH
Linear Hi-Bay Luminaire |
Download 8-page
LH Hi-Bay brochure |
|
| Factory Guaranteed Emergency
Lighting
Industry-exclusive, factory guaranteed NFPA 101-compliant
emergency lights, with patented SurePath™ technology,
create bright, continuous light paths up to 40'
long per light. And with fixed optic lenses, installation
is quick and simple, leaving no need for alignment
or guesswork over where the light will shine. Stylish
low-profile housings can even be painted to match
surroundings. |
 |
 |
| Dual-Lite LiteScape
Series Emergency Lighting |
Download 4-page
LiteScape overview |
|
More on Hubbell Lighting, Inc. >>
[ Back
to top ]
If you
made it this far down the page, you can see we're not kidding.
Hubbell really is a company on the move. Let the
examples shown here stand as evidence, but remember – what's
presented here is only a cross-section. There's lots more
under way. And it'll be my pleasure to bring it to your
attention in the months and years to come. Not so much to
prove a point, but to offer information that can help you.
After all, nothing we do matters until it brings you some kind
of benefit. And that's why we need to continue a dialogue. Let
us know what you need. And we'll let you know when we have a
solution. It's as simple as that.
 Timothy H.
Powers President and Chief Executive Officer
|