Alternative Energy

Renewable energy sources such as wind and solar power are on the rise. Hubbell Industrial Controls offers a variety of superior quality products used for control and automation in the Alternative Energy market. Our AC/DC Contactors and Power Resistors are reliably built to stand up to tough, demanding environments.


WideFeatured_DCContactors.jpg

DC Contactors

Hubbell's DC Contactors are in great demand by industries needing reliable solid-state adjustable speed drives and uninterruptible power supplies. Our DC Contactors are proudly made in the U.S.A.

Featured HubResistor

Type ER Edgewound Resistor

Powerohm Type ER Edgewound Resistors employs a broad range of element mass making them suitable for dissipating high levels of current for continuous and intermittent duty applications. The active element is mounted on high temperature ceramic insulation to hold it in place and ensure efficient cooling.

Featured_Powerohm_ad.jpg

Powerohm Resistors

Powerohm produces power resistor and chopper module solutions for automation and motor control as well as Neutral Grounding Resistors, High Resistance Grounding (HRG) Pulsers, Harmonic Filter Network Resistors, and Transit Resistors.  

 
 
 
 

Product Categories