EZ Seal Hazardous Area Seal Fittings
The fastest and safest installation for conduit systems
Save Time & Enhance Efficiencies During Conduit Seal Installations
Killark’s EZ seal is the most revolutionary seal-fitting on the market. Unimpeded access to the potting chamber reduces installation time and frustration while the sleek new design reduces the amount of packing fiber required.
- Class I, Div. 1 & 2, Groups A, B, C, D
- Class I, Zone 1, Groups IIC, IIB, IIA
- Class II, Div. 1 & 2, Groups E, F, G
- Class III
- Type 3R
Safe, fast, and effective.
Unlike traditional sealing fittings, the new EZ series offers a revolutionary new way to pour seals. The new design offers a collapsible middle coupler with 360 degrees of unimpeded access to conductors. The EZ seal comes with two pre-installed disc brush dams which reduce the amount of packing fiber required, saving money in both materials and installation time. Combine that with everyone’s favorite two-part epoxy self-mixed resin, CELOX™, and you have the safest and fastest seal fitting on the market.
"The EZ Seal is another revolutionary and innovative Killark product. This new seal-off eliminates all of the irritations with the installation and maintenance of seal-offs, drastically cutting down end user labor time.”
- Michael Schinner, Fittings Product Manager