Hazardous Location High and Low Bay LED Fixtures

Meet The VML-X Series, The Next Generation of Class 1 Div 2 – Zone 2 Lighting

Globally Certified Hazardous Location Lighting

Killark’s VML-X series of hazardous location LED high and low bay light fixtures are the most expansive range of certified configurations available and are engineered for maximum safety.

View Products
Download VML-X Specification Sheet
Product Catalog

Download the VML-X series Specification sheet

Download
Discover VML-X Series Special Features
View Brochure

View our brochure to learn more about the VML-X series

View Brochure
Discover VML-X Series Special Features
Configurator

Use our configurator to select the right VML-X for you

Configurator

Hazardous Location Classifications & Ratings

The VML-X series of high and low bay industrial fixtures offers a range of light distribution types and colors including white, green, and amber light and is customizable to suit your requirements

  • Class I, Div. 2, Groups A,B,C,D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Div. 1 & 2, Groups E,F,G
  • Class III
  • IECEx Rated (Zone 2)
  • Ex ec IIC T4/T3 Gc
  • Ex tb IIIC T4/T3 Db
  • Suitable for wet locations
  • Type 3, 4X
  • IP66
  • Marine Rated (US only)

When Light Matters, Choose The VML-X Series

The VML-X series boasts the most expansive range of certified configurations available in the market. Each light fixture comes with an optional self-testing emergency battery backup that monitors LED status, driver circuit, battery capacity and charger function, and fault detection.

Size 1

Up to 9,000 lumens

Size 2

Up to 18,000 lumens

Size 3

Up to 28,000 lumens

"The new VML-X Series combines faster and easier installation for new or retrofittable upgrades. With a reduced fixture profile and pre-installed components, the VML-X offers up to 3 times reduced packaging and storage footprint compared to its previous series.”

- Brett Greubel, Lighting Product Manager