<< Return to Intro Page

Hubbell Electrical Products

Who we are: Hubbell Electrical Products is made up of five key brands dedicated to distinct markets across the globe. These brands are Bell, Chalmit LIghting, Hawke International, Killark and RACO – all of which are backed by unfailing commitments to service.

 
Recent Developments
RACO® Introduces H & M Series Electrical Boxes

The RACO H & M Series is designed to position and safely secure boxes within a wall cavity using existing metal or wood studs. The Series accommodates any size depth stud and eliminates the need for additional parts and pieces on the job. A selection guide explains why this is a cost-effective alternative to traditional, single box ‘window’ stud brackets.

Back to top

RACO H&M Series Electrical Boxes Download H&M Series Electrical Boxes brochure
Asymmetric Enclosures Provide Better Lighting Utilization

Chalmit’s Evolution II floodlight features an asymmetric enclosure and reflector design that reduces light pollution and glare, while significantly improving lighting uniformity and utilization. Lightweight and easy to maintain, the Evolution II is also available with a PTFE coating for maximum protection in harsh or corrosive environments.

Back to top

Chalmit Evolution II Floodlight Download Evolution II Floodlight product sheet
Highly Visible Lighting With Low Power Consumption

The NexLed luminaire from Chalmit provides an instant, highly visible white light despite its low power consumption. With over 50,000 hours of operation, there is no need for re-lamping. The NexLed can operate in extremely low temperatures (-45°C). A battery-powered version is available for emergency exit lighting.

Back to top

Chalmit NexLed Luminaire Download NexLed Luminaire product sheet
Victor Lighting Floodlight Operates Reliably in Harsh Environments

The VL64 Equal Plus Zone 1 floodlight from Victor Lighting, the new Hubbell brand based in the UK, has the largest aperture of any front entry floodlight on the market. The VL64 features excellent photometric output with a highly effective distribution of light ideal for use in both offshore and onshore harsh environments.

Back to top

Victor Lighting VL64 Floodlight Download VL64 Floodlight product sheet
Hazardous-duty HID luminaires

Killark® CertiLite V® Series sets a new standard for industrial-grade HID luminaires. Designed for installations where moisture, dirt, dust, corrosion and vibration may be present, these fixtures are suitable for NEMA 3 and 4X areas and where wind, water, snow or high ambients can be expected.

Download Killark Certilite V Series brochure
New parellel and edge-type conduit clamps

New PCC (Parallel) and ECC (Edge-type) conduit clamps from Killark are designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam and angle supports. Offered in three style to meet every installation need, with heavy-duty U-bolts, hex bolts and hex nuts to support heavy loads.

Download KillarkConduit Clamps brochure
Hazardous-location enclosures for global applications

Quantum® EXB Bolted Enclosures, GR Threaded Enclosures, and HK/2HKJ Instrument Housings provide Class I, Zone 1, Class II and Class III protection with North American, European Union (EU) and, with GR Series, International IEC Ex Certifications. Includes the new HK/2HK Terminal Box offering increased safety within a flameproof terminal enclosure.

Download Killark Hazardous Location Enclosures brochure
Fittings and connectors for wet, harsh and hazardous locations

Killark offers a wide variety of fittings and connectors for standard/wet-location, hazardous-location, and explosion-proof applications. Materials of construction include Duraloy iron and malleable iron, plus aluminum and Nylon to meet virtually any need.

Download Killark Fittings and Connectors brochure
Hazardous and hostile location floodlights and wall pack fixtures

Killarks HID lighting products include industrial floodlights from 150 – 1000W, marine floodlights from 150 – 400W, and wall pack luminaires from 70 – 175W. Also available are new field-installable photo controls.

Download Killark Floodlights and Wall Pack Fixtures brochure
Interlocking plugs and receptacles

The Killark VersaMate® interlocking plug and receptacle line includes NEMA 4X plugs and receptacles, plus explosion-proof switched (standard) and factory-sealed receptacles. Also included ar Acceptor® explosion-proof blade-type receptacles, and the exclusive Acceptor ground fault breaker-protected portable receptacle.

Download Killark Plugs & Receptacles brochure
RACO Universal Protector Plates

RACO offers a full line of reusable, snap-on protector plates for power, data, prefab and new construction. Models Include raised and flat protection covers for use with mudrings, for masonry and multi-gang switch boxes, and for low-voltage mounting rings and brackets. A Selection Guide provides helps make choosing the right plate models easy.

Download RACO Universal Protector Plates brochure
Quick installation into sheet rock

RACO RETRO-RING is used to position a 4” square steel junction box in a sheet rock covered wall cavity. RACO 206RAC is used in old work installations where one or two devices are required. Another RETRO-RING, RACO 205RAC, is designed specifically for life safety appliance installations.

RACO RETRO-RING Download 2-page RETRO-RING product sheet
Easy-to-install "clampless" switch box

THE INSIDER Switch Boxes are a cost effective alternative to standard "clamp style" switch boxes. There's no extra clamp to remove, no pri-outs, no need for a screwdriver to install cable. Just snap THE INSIDER connector into desired knockout and insert the wire.

RACO THE INSIDER Switch Box Download 6-page THE INSIDER Switch Box brochure
Inside THE INSIDER

The unique design of THE INSIDER allows the installer to run the NMSC through the knockout to the desired length before snapping the connector into the knockout. No more need to cut an oversized hole for an old work box and connector installation. One-piece nonmetallic construction resists corrosion and offers insulation protection.

RACO THE INSIDER Connector Download 2-page THE INSIDER Connector overview
Permanent Outdoor Power

BELL® Outdoor Outlets™ weatherproof power with four GFCI protected outlets insure safety for people and equipment. Features include a six-position timer and photocell, selectable outlet functionality, durable nonmetallic construction, and a padlockable design.

Bell Outdoor Outlets Download 2-page Bell Outdoor Outlets overview
Cost-Saving Floodlight

Chalmit™ Evolution Ex d Floodlight provides optimum lighting levels with minimum maintenance costs in areas where explosive atmospheres may occur.

Chalmit Evolution Ex d Floodlight Download 2-page Evolution Ex d overview
Low-Power Safety Lighting

Chalmit NexLED Exit Sign uses light emitting diode illumination (LED) for low power consumption and long life in temperatures down to -50°C.

Chalmit NexLED bulkhead luminaire Download 2-page NexLED overview
Flexible, Versatile Cable Glands

Hawke’s Extensive Range of Cable Glands is particularly effective in industrial applications. The range accommodates all types of armored or braided cable and offers solutions ranging from general purpose to flameproof designs.

Hawke Cable Glands Browse Cable Glands Web page
Interlocking Receptacles from Hubbell

Hubbell Wiring Device Insulgrip® Wet Location. Or choose Killark VersaMate® Hazardous Location VSQ Switched and VBQ Breaker Protected; ideal for Class I Division 1 Groups B, C, D and NEMA 4X areas. Units are intermateable with competitive plugs meeting UL1686-C1 standards.

Hubbell Wiring Device
Insulgrip® Wet Location
Download Killark VBQ / VSQ Hazardous Location Receptacles pages
Oversized Life Safety Enclosures

RACO Red Boxes and Covers offer 45 cubic inches of capacity to accommodate oversized alarm devices and allow an inspector or building owner to immediately identify life safety systems.

RACO Large Capacity Boxes for life safety systems Browse RACO Large Capacity Box Web page

More about Hubbell Electrical Products >>

[ Back to top ]

© 2006 Hubbell Incorporated. All rights reserved.