<< Return to Intro Page

Hubbell Industrial Technology

Who we are: The Hubbell Industrial Technology (HIT) platform serves a diversity of applications for specialty communications, security and safety, high voltage test and instrumentation, control and cable management. Brands include Euclid, GAI-Tronics, Gleason Reel, Haefely, Hipotronics, Industrial Controls, Lexington, Pulsecom, Robinson Instruments, Tettex, and Wiegmann.

 
Recent Developments
High Energy Capacitive Discharge

The Hipotronics 5250 system combines the most innovative Time Domain Reflectometer with the highest energy, battery operated, portable compact thumper the market has to offer. These systems will reduce fault location time by 80% allowing quick & easy sectionalizing of faulted loop feed URD installations without disconnecting transformers.

Hipotronics 5250 Cable Fault Locating System Download 2-page Cable Dynamics First Response product sheet
Mobile Insulation Diagnosis & Analysing System

Periodic maintenance and inspection of high voltage insulation losses is performed on power transformers, bushings, motors, generators, etc. The MIDAS 2880 is a valuable tool for such measurements especially in the harsh electrical environments experienced in substations and other field locations.

MIDAS 2880 Mobile Insulation Diagnosis & Analysing System Download 6-page MIDAS 2880 product sheet
Fully Automated Three-Phase Transformer Turns Ratio Meter

The Tettex Transformer Turns Ratio (TTR) 2795 Meter measures turns ratio with the highest accuracy in the industry and has the largest turns ratio range commercially available.  A patent pending feature automatically recognizes the winding connection and vector group numbers of the transformer windings under test.

Tettex Transformer Turns Ratio 2795 Meter Download 4-page TTR 2795 product sheet
Sweep Frequency Response Analyser for Power Transformer Diagnosis

The Tettex FRA 5310 Sweep Frequency Response Analyser detects transformer winding movements and mechanical failures due to mechanical shock, transportation or short circuits.

Tettex FRA 5310 Sweep Frequency Response Analyser Download 4-page FRA 5310 product sheet
Dampled Oscillatory Surge Generator

The PIM 150 damped oscillatory surge generator from Haefely is THE choice of protective relay and substation electronics manufacturers, test labs and power utilities across North America testing to ANSI C37.90.1-2002 and IEC 61000-4-12. Integrated three phase CDN. Fully compliant waveforms in all mains coupling modes. Complies with latest IEC drafts.

Haefely PIM 150 Damped Oscillatory Surge Generator Download 2-page PIM 150 product sheet
Easy-to-Install Network Power

Designed for quick, simple mounting to a pole or wall, the Power Node features a generic, easy-to-use connection architecture, allowing you to install power for xDSL, pair gain, radio, satellite and other systems in a matter of hours. Features include standard 120 Vac, 60 Hz input with -48Vdc output, with instantaneous battery protection to ensure uninterrupted network service when AC power fails.

Pulsecom Power Node Download Power Node product bulletin
Quick Calls for Help

Self-Monitoring and Reporting Telephones (S.M.A.R.T.) from GAI-Tronics give patrons pushbutton access to help. S.M.A.R.T. phones require no external power other than a phone line, and are self-testing, using Telephone Management Application (TMA) software to identify and report faults. In addition, TMA software allows polling of phones on a regular basis for call reporting, and can even be programmed remotely to change emergency numbers.

GAI-Tronics 2-Button Flush-Mount S.M.A.R.T. phone Browser S.M.A.R.T. phones Web page
Large-Scale Cable Management

Gleason Reel PowerTrak Engineered Cable Management Systems are used throughout industry to control and protect cables and hoses used with moving equipment, rotating machinery, and robots.

 

Gleason Reel PowerTrak Cable Management System Download 4-page PowerTrak overview
Secure Broadband Audio

The Pulsecom® APT Program Channel Access Unit (PCAU) provides telecom operating companies with a new standard for high-quality broadband audio and secure link applications.

Pulsecom APT Program Channel Access Unit Browse Pulsecom PCAU Web page
Automatic Transfer Switches

Hubbell LX-450, LX-440 Transfer Switches provide dependable transfer of power between preferred and emergency power sources. The compact modular design is suitable for emergency and standby system applications. UL 1008 listed to 480VAC, LX-440 transfer switches have the highest short-circuit withstand ratings in the industry.

Hubbell LX-450 Automatic Transfer Switch Browse Automatic Transfer Switch Web page
Fast, Portable, Cable-Fault Locating Systems

Hipotronics 5100 Series First Response Systems provide highly portable, easy-to-use fault location in the lightest, most portable designs on the market. 5100 Series systems can reduce fault location time by 80% by allowing quick and easy sectionalizing of faulted loop feed URD installations, and provide fast fault location in underground cables.

Hipotronics 5100 Series First Response Systems Download 5100 Series System overview

More on Industrial Technology >>

[ Back to top ]

© 2006 Hubbell Incorporated. All rights reserved.