<<
Return to Intro Page
|
|
Who we
are: Hubbell
Lighting, Inc. provides a full range of indoor and
outdoor lighting products for industrial,
sports, commercial, institutional,
specialty and residential markets.
The Hubbell Lighting family is large
and still growing, and now includes Alera, Architectural
Area Lighting, Columbia
Lighting, Devine
Lighting, Dual-Lite, Hubbell
Lighting, Kim Lighting, Prescolite, Progress, Security, Sportsliter
Solutions, Spaulding, Sterner and Whiteway. |
| |
| LED Downlights With Full-Rated Life of 50,000 Hours
Prescolite’s
Architektūr 6” LED downlights provide the benefits
of LED technology for general applications. The D6LED light
engine features an array of ten 3W power LEDs, each in a
parabolic reflector module for 45° brightness shielding.
A die cast aluminum heat sink, mounted directly to the array,
dissipates heat and assures the full-rated life of 50,000
hours at 70% maintained lumen output.
Back to top |
 |
 |
| Prescolite Architektūr
6” LED
downlights |
Download
Architektūr 6” LED downlights brochure |
|
| Create
Your Own Design with Variety of Choices in Metal Halide Lamps
Prescolite’s
Signos M™ metal halide lamp foundations come in
wide array of models with choice of three finishes. Each
model features the latest ceramic metal halide lamp and electronic
ballast technology. 180º rotational and vertical adjustment
make lamp aiming easy. Non-directional sources are controlled
with spot, medium, or flood reflectors.
Back to top |
 |
 |
| Prescolite Signos Metal Halide Lamps |
Download Signos Metal
Halide Lamps brochure |
|
| LiteBox® Pro-Nail™ Bar
Hangers
Time is money to an electrical contractor. The numerous features
of Prescolite’s LiteBox® Pro-Nail™ bar hanger
are designed with ease of installation in mind. Pro-Nail is simply
the most convenient light commercial bar hanger available and
is standard on most Prescolite LiteBox® housings.
Back to top |
 |
 |
| Prescolite LiteBox Pro-Nail Bar Hanger |
Download LiteBox Pro-Nail
Bar Hanger brochure |
|
| Dimmable Compact Fluorescent Recessed Fixture
Progress Lighting’s newest innovation in energy-efficiency,
the ENERGY STAR-qualified P83-26ICATDM, is the industry’s
first dimmable compact fluorescent recessed fixture. Dimming
down to a 15% light output, it meets California Title 24 requirements.
The P83-26ICATDM uses a standard 26W compact fluorescent triple-tube
lamp and works with a standard incandescent dimmer.
Back to top |
 |
 |
| Progress Compact Fluorescent Dimmable
Fixture |
Download Compact Fluorescent
Dimmable Fixture brochure |
|
| Dual-Lite Emergency Pathway Illumination
Dual-Lite’s
HCX-RC12 emergency lighting system features high output
MR16 lamps that are fully adjustable for easy lamp aiming.
Mounted on a low profile LED exit sign housing, lamp heads
are easily reconfigurable from one head on each side of the
housing to both heads on one side, accommodating versatile
mounting installations.
Back to top |
 |
 |
| Dual-Lite Emergency Lighting System |
Download Emergency Lighting
System product sheet |
|
| Motion-sensing
HID highbay lighting control
The LightBAT™ G2 is the word’s first
digitally integrated HID dual level switching controller
and passive infrared (PIR) occupancy sensor, offering
precise area detection and individual fixture control.
When an area becomes unoccupied, the LightBATsystem
switches corresponding fixtures to 50% power, maintaining
full power to fixtures where motion is detected. |
 |
 |
| HBA LightBAT G2 HID controller/occupancy sensor system |
Download single-page
LightBAT G2 product sheet |
|
| Barrier
to fire, conduit to savings
U.L. classified FireTight® downlights will
limit the passage of heat, flames, and
smoke in the event of a fire. And you
can choose from a wide choice
of models, with 6", 5" and 4"
apertures; incandescent, compact
fluorescent and low-voltage lamps;
and 1- or 2-hour ratings for UL non-IC
fire-rated ceilings. |
 |
 |
| Prescolite FireTight Fire-Rated
Downlight |
Download 8-page Prescolite
FireTight brochure |
|
| Three
Choices for Shallow Ceilings
For quick and simple installation,
Prescolite’s new Architektur
T6 Metal Halide specification-grade
downlights can be ordered
with specified beam spreads
that are pre-installed into
the housing, eliminating
any need for adjustment on
the job. All models can also
be relamped from above or
below the ceiling, providing
additional ease to installers
as well as maintenance personnel. |
 |
 |
| Prescolite
Architektur T6 Metal Halide
downlights |
Download
4-page Prescolite T6 spec
sheet |
|
| All
You Need to Light a Field
The Sportsliter® Pack
is the ultimate, fast, easy
way to order and bring light
to a field. Complete baseball/softball,
football, and soccer field
lighting systems include
virtually all necessary components – including
poles, fixtures and ballasts – to
deliver outstanding performance
at a competitive price. Just
pick a single part number,
run power to your poles,
and you’re ready to
play. |
 |
|
Sportsliter Pack includes
poles, fixtures and
ballasts
|
|
| Three
Choices for Shallow Ceilings
The Plus Liso family of
products from Alera LIghting
are aesthetically diverse
close-to-ceiling lights that
allow use of suspended indirect
and direct/indirect products
in low ceiling heights (as
low as 8 to 8.5 feet). Offering
a choice of shape, light
distribution and shielding,
Curv Plus Liso, Nevis Plus
Liso and Plank Plus Liso
lights accommodate (1) T5HO
or (2) T8 lamps. |
 |
|
| Alera
Lighting Plus
Liso close-to-ceiling
lights |
Download
the combined 18-page Alera
Curv/Nevis/Plank Plus Liso borchure. |
|
| Downlights
for Tight Budgets
LiteFrame® downlights
from Prescolite are specifically
engineered to meet tight
budget requirements while
maintaining compliance to
exacting performance specifications.
Each LiteFrame reflector
employs wide beam optics
to minimize the number of
fixtures required on a job
and significantly reduce
the initial capital cost
and maintenance expense over
time. |
 |
 |
| Prescolite LiteFrame
downlights |
Download
12-page LiteFrame brochure |
|
| Easy
Remote Lighting Control
The Sportsliter Wireless
Remote lets you turn lights
on and off directly using
any phone or PC equipped
with Wireless Remote Control
(WRC) software – without
an intermediate service or
subscription. Control field
lighting, parking lots, sprinkler
systems, even electronic
locks on bathrooms – on-demand
or through pre-programmed
schedules. |
 |
 |
| Sportsliter Wireless
Remote |
Download
Sportsliter Lighting Control
System brochure |
|
| Quick
and Easy Fire Rating
Progress Lighting’s
Firebox® Series
are the first recessed downlights
that maintain fire ratings
without requiring additional
caulk, joint tape, gaskets
or hardware. Just make the
necessary wire connections,
attach to ceiling joists
or walls, and the downlights
will comply with all UL requirements. |
 |
 |
| Progress
Lighting Firebox
Series Downlights |
Browse
Firebox Series Web
page |
|
| Zero
Plenum Lighting
The Zero Plenum Troffer
from Columbia Lighting is
only 1-1/2" deep – no
deeper than standard T-Bar,
and does not intrude into
the useable plenum. The unique
telescoping housing simplifies
installation, providing aesthetics
and performance in the tightest
of spaces. |
 |
 |
| Columbia
Lighting Zero
Plenum Troffer |
Download
Zero Plenum Troffer 8-page brochure |
|
| Stylish,
Competitively-Priced Area Lighting
Spaulding Cimarron Area
Lighting combines unique
styling with full cutoff
performance and competitive
pricing, for an outstanding
architectural lighting value.
Die-cast aluminum housing
accepts straight and upswept
arm designs. Available with
a choice of colors, lamps
and reflectors. |
 |
 |
| Spaulding Cimarron
Area Lighting |
Download
8-page Cimarron brochure |
|
| Two
Levels of Cutoff
The Providence™ offers
a choice of IES Full-Cutoff
horizontal and vertical reflectors,
or a revolutionary indirect,
IES Cutoff optical system
that provides less than one
percent uplight for soft,
glare-free illumination.
Focused optical systems allow
precise aiming of the light,
resulting in smooth illumination
of the environment – eliminating
the uneven pools of light
common with other fixtures.
Efficient lamp sources and
electronic ballast options
provide longer lamp life
and improved color correction. |
 |
 |
| Architectural
Area Lighting Providence |
Download
20-page Providence brochure |
|
| Field-Configurable
Parking Garage Lighting
The PGL5/6 offers a choice
of eight field-configurable
lighting patterns, with a
high-strength, non-yellowing
Lexan® SLX
refractor, and “up-light” reflectors
to avoid cave-effect lighting.
Kim Lighting’s Speed
Mount provides quick and
easy installation by freeing
both hands for field wiring.
Optics are fully sealed within
an IP66 enclosure, protecting
the fixture against dust,
fumes, insects and moisture. |
 |
 |
| Kim PGL5/6
Luminaire for
parking garages |
Download
15-page PGL5/6 brochure |
|
| Modular
Optics
The Hubbell Lighting Superbay
Series allows easy attachment
of 14 task-specific optical
systems to a universal, corrosion-resistant
ballast housing. Superbay
optics include highbays,
lowbays, prismatic acrylics,
an aisle lighter, and an
enclosed and gasketed model
to withstand dirt and dust. |
 |
 |
| Hubbell
Lighting Superbay
Series Modular
Lighting System |
Download
12-page Superbay Series brochure |
|
| Cost-Saving
Hi-Bays
LHR Ultra-Efficient Fluorescent
Hi-Bays from Columbia Lighting
provide a high-performance,
cost-saving alternative to
metal halide fixtures by
combining higher lumens per
watt with significantly greater
lumen output over the life
of the lamp (minimal 5-6%
output loss vs. typical 35%
loss for metal halide). LHR
Hi-Bays also provide near-instant
restrike after power failure
plus greater color rendering
to enhance overall visibility. |
 |
 |
| Columbia
Lighting LH Linear
Hi-Bay Luminaire |
Download
8-page LH Hi-Bay brochure |
|
| Factory
Guaranteed Emergency Lighting
Industry-exclusive, factory
guaranteed NFPA 101-compliant
emergency lights, with patented
SurePath™ technology,
create bright, continuous
light paths up to 40' long
per light. And with fixed
optic lenses, installation
is quick and simple, leaving
no need for alignment or
guesswork over where the
light will shine. Stylish
low-profile housings can
even be painted to match
surroundings. |
 |
 |
| Dual-Lite LiteScape
Series Emergency Lighting |
Download
4-page LiteScape overview |
|
More on Hubbell Lighting, Inc. >>
[ Back to top ] |
© 2006
Hubbell Incorporated. All rights reserved. |
|