<< Return to Intro Page

Hubbell Power Systems

Who we are: Hubbell Power Systems (HPS) manufactures a wide variety of transmission, distribution and telecommunications products. These include construction and switching products, tools, insulators, arresters, fittings, connectors, cable accessories, test equipment and instruments. HPS is made up of Anderson, Chance, Hubbell Cable Accessories, Fargo, and Ohio Brass.

 
Recent Developments
Ohio Brass® Polymer Surge Arresters

Hubbell Power Systems introduces IEC-tested Ohio Brass® polymer surge arresters to handle maximum system voltages 36 kV to 420 kV. Exceeding Class 3 energy requirements, the high mechanical strength units feature silicone rubber housing and have the same proven sealing system as Hubbell’s porcelain H3 and H4 designs.

Back to top

Ohio Brass Polymer Surge Arresters Download Polymer Surge Arresters product sheet
Slip-Resistant Black EQUI-MAT® Personal Protective Ground Grid

Hubbell Power Systems’ EQUI-MAT personal protective ground grid provides an easy way to establish an equipotential zone for a lineworker to stand on during energized and de-energized work practices. The portable, lightweight Chance® EQUI-MAT complies with OSHA 1910.269 for protecting workers operating and maintaining pad-mounted transformers and switchgear.

Back to top

Chance EQUI-MAT Personal Protective Ground Grid Download EQUI-MAT Personal Protective Ground Grid product sheet
Lineman-Designed Universal Cutout Tool

The Chance® Universal Cutout Tool from Hubbell Power Systems lets users easily install, remove, open and close major brands of 100 amp cutout fuse holders. With no moving parts to jam or allow the fuse holder to drop, this lightweight, 4-in-1 tool stays secure during all procedures.

Back to top

Chance Universal Cutout Tool Download Universal Cutout Tool product sheet
Polymer Surge Arresters

Since 1986, more than 15 million Ohio Brass® polymer surge arresters have been installed, cutting costs by as much as 30% compared to porcelain arrester counterparts. Quick and easy to install, and weighing only half as much as porcelain, Ohio Brass surge arresters are available in single-unit designs, and now include patented PDV-100 Optima arresters with field-tested sealing against moisture and isolation down to 1 amp.

Ohio Brass PDV-100 Optima surge arrester Download 2-page PDV-100 overview
Single-Pull By-Pass Switch

The Type BPR Regulator By-Pass Switch is automatically sequenced to bypass the voltage regulator with a single-pull operation, minimizing errors and service interruptions. Designed for 15.5, 27 and 38kV applications, with Distribution and Station Class models, the Type BPR is the only single-pull 1200 AMP regulator by-pass switch on the market.

 

Hubbell Type BPR By-Pass Switch Download 4-page By-Pass Switch overview
Automatic Guy Wire Deadends

Save time and money with super-fast installation of a tamperproof guy wire connection. Fargo GDE5100 Series Automatic Guy Strand Deadends are available in three sizes, with high-strength aluminum tubing, stamped steel jaws and a stainless steel bail, for Utility, Telecom, and DOT applications.

Fargo GDE5100 Series Guy Strand Deadend Download GDE5100 Series overview
Polymer Cutouts

Hubbell Type C-Polymer Cutouts are significantly lighter than porcelain cutouts, making them ergonomically more acceptable to line workers. They’re also more resistant to fractures, reducing losses sustained in shipping, storage and handling, and they offer 45% more leakage (creepage) distance than porcelain for better performance in contaminated environments.

Hubbell Type C-Polymer Cutout Download 4-page Type C-Polymer Cutout brochure
Cable Terminators and Accessories

Hubbell 200A and 600A cable terminators and accessories now include more options to obtain visible breaks and gain safer conductor access, including 15kV and 25kV feed-through bushing inserts that allow easy installation of elbow-style arresters to provide overvoltage protection in underground systems.

 

Hubbell Feed-Through Bushing Insert Download 1-page Feed-Through Bushing Insert overview

More on Hubbell Power Systems >>

[ Back to top ]

© 2006 Hubbell Incorporated. All rights reserved.