<< Return to Intro Page

Hubbell Wiring Systems

Who we are: Hubbell Wiring Systems is the comprehensive resource for wiring solutions for commercial, industrial and institutional markets. Products include electrical and electronic wiring devices, wire management products, COMM-DATA devices and lighting controls. Key operations include Hubbell Wiring Device–Kellems and Bryant which, combined, offer 115 years of wiring device innovation, plus Hubbell Premise Wiring – a leading supplier of products for telecom and data network wiring systems.

 
Recent Developments
Web-based Lighting Control Solution from Hubbell Building Automation

The new LX JENEsys™ allows any PC with an Internet Explorer™ compatible browser to interface with the LX JENEsys lighting control system through a built-in web server. Users can easily program, monitor or control locally or remotely Hubbell Building Automation’s LX Lighting Control System without having to install software.

Back to top

HBA LX JENEsys Lighting Control System Download LX JENEsys Lighting Control System product sheet
Wall Switch Occupancy Sensor Title 24 Compliant

The IWSZPM wall switch occupancy sensor from Hubbell Building Automation is a Title 24-compliant, manual ON/automatic OFF, passive infrared sensor that provides excellent energy savings as well as reliable motion detection. The HBA sensor is designed with a low-profile housing that makes it ideal for residential applications.

Back to top

HBA IWSZPM Wall Switch Occupancy Sensor Download IWSZPM Wall Switch Occupancy Sensor product sheet
Universal cover for poke-throughs and floor boxes

A joint development team from Hubbell Wiring devices and Hubbell Premise Wiring engineered the SystemOne total through-floor solution. It eliminates compatibility issues, guesswork and worry that cost you time and money.

Hubbell Metal Raceway System Download 80-page Metal Raceway Catalog brochure
Hubbell’s New Line of Metal Raceway

Hubbell’s New Line of Metal Raceway offers more innovation, greater capacity and flexibility. By incorporating technologies like the Hubbell Handi-Screw and By-Pass Divider, Hubbell Metal Raceway is easier to install and accommodates greater wire and cable volume.

Hubbell Metal Raceway System Download 80-page Metal Raceway Catalog brochure
Very Augmented Cat 6 Throughput

The NEXTSPEED® Ascent 10GbE System delivers beyond-spec C6A performance that exceeds 625 MHz, coupled with PoE verified to four times the IEEE 802.3af standard, and ANEXT mitigation 2dB greater than required levels. Unique 1-Punch™ termination for jacks and panels allows fast installation, while a complete line of patch panels, blocks, jacks and patch cords helps ensure top speeds throughout the system.

Hubbell NEXTSPEED Ascent 10GbE System Download 4-page NEXTSPEED Ascent brochure
All-Star Line-Up

Find out about all Hubbell has to offer in wiring devices with our 20-page entertainment industry catalog. Everything from pin & sleeve, Twist-Lock® connectors (including the new all-black offering), GFCI devices, cord and cable reels, temporary power solutions, voice/data/video products, floor boxes and more. There’s no better place to start than in these pages to get the reliable performance, easy installation, and lasting quality that are all distinctly Hubbell.

Download 20-page Wiring Device brochure for the Entertainment Industry
Versatile, Portable Cable Protection

AccessTrak® offers ADAAG-compliant cable protection that can be expanded by width or length to conform to your pathway. TredTrak® can be extended in several directions using X and Y junction fittings, and may even be custom ordered in team colors. Both systems are constructed of non-conductive, weather-resistant polyurethane with a non-slip surface.

Hubbell AccessTrak and TredTrak Cable Protection Download 8-page Cable Protection brochure
Highly Flexible Industrial Power

The LINKOSITY™ Power System provides highly flexible 20A and 30A industrial power up to 600 VAC – without conduits. A modular plug-and-play design enables fast installation and easy moving/reconfiguration of wiring, eliminating job site guesswork, and is fully code compliant.

Hubbell LINKOSITY Power System Download 6-page LINKOSITY brochure
Cat 6, PoE, Asset-Tracking Patch Panel

The new PowerTRAC™ System will be the industry’s only datacom patch panel to combine Cat 6 performance with PoE (IEEE 802.3af, supporting all ports with full redundancy at 16W per port) and integrated asset tracking that identifies devices for tracking/access and security policy implementation.

   
Hubbell PowerTRAC Patch Panel PowerTRAC overview to come
Easy-to-Install, Industrial-Grade Communications

The HI-IMPACT™ System brings Cat 5e, Cat 6, M12, F-connector and wireless communications into production facilities, using standard connections to allow easy “device-to-data-center” installation. Hubbell’s HARSH-e Classification System simplifies the building of tough (e1), harsh (e2), and severe (e3) HI-IMPACT systems using a complete range of connectors, cords, enclosures, and delivery solutions.

Hubbell HI-IMPACT communications system Download 12-page HI-IMPACT brochure
Dual-Rated Motor Controllers/Disconnects

Now one device does the work of two, with a dual-rated motor controller/disconnect from Bryant. An overcurrent rating to 10,000A provides full disconnect protection in a wide range of configurations – from 30A to 85A up to 600V, with NEMA 1, 3R, and 4X enclosures.

Bryant Motor Controller/Disconnects Controller/Disconnect overview to come
Interoperable Lighting Control

The Simplicity LX Series provides advanced lighting control based on LonWorks® open architecture for true interoperability with other building systems. A unique handheld touch screen tablet with a graphical interface allows easy local and remote management of panels and connected devices.

Hubbell Building Automation Simplicity LX lighting control Download 2-page Simplicity LX overview
Locking Portable Power Connectors

Single pole connectors feature exclusive non-conductive retaining screws that secure connections, and for extra safety, prevent replacement with conductive screws. A unique low-force inner sleeve facilitates installation. All connectors are third-party certified to UL Enclosure Types 3R, 4X and 12K.

Hubbell Single Pole Connectors Download 6-page Single Pole Connector brochure

More about Hubbell Wiring Systems >>

[ Back to top ]

© 2006 Hubbell Incorporated. All rights reserved.