text.skipToContent text.skipToNavigation

Universal AP L Bracket Wall Mount with Cover w/ T-bar and Standoff Kit

By AccelTex Solutions 

Catalog ID: ATS-03125

By AccelTex Solutions
Catalog ID:  ATS-03125
ATS-03125 (former catalog number ATS-APLBKT-COV-UNIV1-V3-STDOFF). The AccelTex Solutions AP L Bracket Mount with Cover with T-Bar and Standoff Kit allows an AP to be mounted on a wall while still maintaining the preferred horizontal orientation to the ground. The cover is easily removed and hides cabling and power cords running to the AP, creating a very aesthetically pleasing solution for indoor AP mounting. The AP snaps into place by fitting the AP mounting feet into pre-defined keyholes in the mount or using the T-Bar mount supplied with the AP. Includes wall mount anchors and screws. This version includes a standoff kit and a T-bar mounting plate.

Product Details

General

Application Indoor Wi-Fi
Color White
Compatibility
  • Aruba/HP AP-504 (with additional mount plate)
  • Aruba/HP AP-505 (with additional mount plate)
  • Aruba/HP AP-514 (with additional mount plate)
  • Aruba/HP AP-515 (with additional mount plate)
  • Aruba/HP AP-534 (with additional mount plate)
  • Aruba/HP AP-535 (with additional mount plate)
  • Aruba/HP AP-555 (with additional mount plate)
  • Aruba/HP AP-635
  • Cisco 2802e
  • Cisco 2802i
  • Cisco 3802e
  • Cisco 3802i
  • Cisco 4800
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120i
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9130i
  • Cisco Meraki MR36
  • Cisco Meraki MR44 (with additional mount plate)
  • Cisco Meraki MR46 (with additional mount plate)
  • Cisco Meraki MR56 (with additional mount plate)
  • Mist AP21 (with ATS-UNIVPLT-MIST mount plate)
  • Mist AP33 (with ATS-UNIVPLT-MIST mount plate)
  • Mist AP34 (with ATS-UNIVPLT-MIST mount plate)
  • Mist AP41 (with ATS-UNIVPLT-MIST mount plate)
  • Mist AP43 (with ATS-UNIVPLT-MIST mount plate)
  • Mist AP45 (with ATS-UNIVPLT-MIST mount plate)
  • Mist BT11 (with ATS-UNIVPLT-MIST mount plate)
Material Steel Frame with ABS Cover
Technology 802.11ac, 802.11ax, 802.11n

Dimensions

Dimensions 10.5 in x 8 in x 5.5 in
Height 5.5 in
Length 10.5 in
Width 8 in

Resources and Downloads

Specifications