ATS-APLBKT-UNIV1_1-3
ATS-APLBKT-UNIV1_1-3
ATS-APLBKT-UNIV1_2-3
ATS-APLBKT-UNIV1_3-3

Universal AP L Bracket Wall Mount

Brand:

AccelTex Solutions

Catalog ID:

ATS-00545

ATS-00545 (former catalog number ATS-APLBKT-UNIV1). The AccelTex Solutions AP L Bracket Wall Mount allows an AP to be mounted on a wall while still maintaining the preferred horizontal orientation to the ground. The AP snaps into place by fitting the AP mounting feet into pre-defined keyholes in the mount or using the T-Bar mount supplied with the AP. Includes wall mount anchors and screws. Additional fasteners may be required for other mounting surfaces.

Product details

General

Application

Indoor Wi-Fi

Catalog Number

ATS-00545

Color

White

Compatibility

  • Cisco 3702e
  • Cisco 3702i
  • Cisco 3802e
  • Cisco 3802i
  • Cisco 9162i
  • Cisco 9164i
  • Cisco 9166i
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9136i

Indoor/Outdoor

Indoor

Installation Type

Wall Mount

Material

Steel

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434414

Dimensions

Dimensions

9.7 in x 7.1 in x 5.1 in

Height

5.1 in

Length

9.7 in

Width

7.1 in

Resources and downloads

Specifications

Sales Drawings