text.skipToContent text.skipToNavigation

Mounts

AccelTex Solutions designs and manufactures mounting solutions for Wi-Fi and wireless networks. Our mounts are well suited for a variety of environments and are compatible with the top enterprise-level access points. Whether you are mounting an Antenna, Access Point, or both, we have solutions for your specific application. All our mounts are designed with security, convenience, and functionality in mind. If your application has unique or challenging mounting requirements, we design custom solutions to meet your needs.

"The Claw" Antenna Quick Connect Pole Mount

By AccelTex Solutions  
Catalog ID: ATS-00504
ATS-00504 (former catalog number ATS-ANTMNT-CLAW1)

Antenna Mount Adapter Kit for 3 inch Poles

By AccelTex Solutions  
Catalog ID: ATS-00512
ATS-00512 (former catalog number ATS-ANTMNTADP-3in)

AP and Dual Patch Antenna All-Thread Drop Mount

By AccelTex Solutions  
Catalog ID: ATS-00705
ATS-00705 (former catalog number ATS-DRPMNT-CISCO3-DOP)

AP and Omni or Patch Antenna All-Thread Drop Mount

By AccelTex Solutions  
Catalog ID: ATS-00721
ATS-00721 (former catalog number ATS-DRPMNT-UNIV1-OOOP)

AP Corner Mount for the Mist AP61 and Mist AP63

By AccelTex Solutions  
Catalog ID: ATS-00548
ATS-00548 (former catalog number ATS-APMNT-CORNER)

AP Flush Mount for the Mist AP61 and Mist AP63

By AccelTex Solutions  
Catalog ID: ATS-00549
ATS-00549 (former catalog number ATS-APMNT-FLUSH)

Aruba AP Suspended Ceiling Tile Enclosure Mount (535 Style)

By AccelTex Solutions  
Catalog ID: ATS-00665
ATS-00665 (former catalog number ATS-CT-ARUBA4-2X2)

Aruba AP Suspended Ceiling Tile Enclosure Mount (555 Style)

By AccelTex Solutions  
Catalog ID: ATS-00666
ATS-00666 (former catalog number ATS-CT-ARUBA5-2X2)

Aruba AP Suspended Ceiling Tile Enclosure Mount (655 Style)

By AccelTex Solutions  
Catalog ID: ATS-02701
ATS-02701 (former catalog number ATS-CT-ARUBA6-2X2)

Cisco AIR-ANT2513P4M-N Adapter Plate for ATS-APANTARTMNT-UNIV1

By AccelTex Solutions  
Catalog ID: ATS-00516
ATS-00516 (former catalog number ATS-APANTARTMNT-UNIV1-ADP-2513P)

Cisco AIR-ANT2566D4M-R Adapter Plate for ATS-APANTARTMNT-UNIV1

By AccelTex Solutions  
Catalog ID: ATS-00518
ATS-00518 (former catalog number ATS-APANTARTMNT-UNIV1-ADP-2566D)

Cisco AIR-ANT2566D4M-R Patch Antenna Articulating Mount

By AccelTex Solutions  
Catalog ID: ATS-00506
ATS-00506 (former catalog number ATS-ANTMNT-HDART2566D)

Cisco AIR-ANT2566P4W-R Adapter Plate for ATS-APANTARTMNT-UNIV1

By AccelTex Solutions  
Catalog ID: ATS-00519
ATS-00519 (former catalog number ATS-APANTARTMNT-UNIV1-ADP-2566P)

Cisco AIR-ANT2566P4W-R Patch Antenna Articulating Mount

By AccelTex Solutions  
Catalog ID: ATS-00507
ATS-00507 (former catalog number ATS-ANTMNT-HDART2566P)

Cisco AP Suspended Ceiling Tile Enclosure Mount (3802 Style)

By AccelTex Solutions  
Catalog ID: ATS-00670
ATS-00670 (former catalog number ATS-CT-CISCO3-2X2)

Cisco AP Suspended Ceiling Tile Enclosure Mount (9105 Style)

By AccelTex Solutions  
Catalog ID: ATS-02582
ATS-02582 (former catalog number ATS-CT-CISCO9-2X2)

Cisco AP Suspended Ceiling Tile Enclosure Mount (9120 Style)

By AccelTex Solutions  
Catalog ID: ATS-00675
ATS-00675 (former catalog number ATS-CT-CISCO7-2X2)

Cisco AP Suspended Ceiling Tile Enclosure Mount (9130 Style)

By AccelTex Solutions  
Catalog ID: ATS-00677
ATS-00677 (former catalog number ATS-CT-CISCO8-2X2)

Cisco AP Suspended Ceiling Tile Enclosure Mount (9164 & 9166 Style)

By AccelTex Solutions  
Catalog ID: ATS-03010
ATS-03010 (former catalog number ATS-CT-CISCO10-2X2)

Dual Antenna Vehicle Mag Mount

By AccelTex Solutions  
Catalog ID: ATS-00967
ATS-00967 (former catalog number ATS-MAGMNT-2ANT)

Dual AP and Quad Antenna All-Thread Drop Mount

By AccelTex Solutions  
Catalog ID: ATS-00707
ATS-00707 (former catalog number ATS-DRPMNT-DAP-QOP)

Meraki AP Suspended Ceiling Tile Enclosure Mount (MR46 Style)

By AccelTex Solutions  
Catalog ID: ATS-02871
ATS-02871 (former catalog number ATS-CT-MERAKI4-2x2)

Meraki AP Suspended Ceiling Tile Enclosure Mount (MR56 Style)

By AccelTex Solutions  
Catalog ID: ATS-02873
ATS-02873 (former catalog number ATS-CT-MERAKI5-2x2)

Mist AP Suspended Ceiling Tile Enclosure Mount (AP43 Style)

By AccelTex Solutions  
Catalog ID: ATS-00682
ATS-00682 (former catalog number ATS-CT-MIST3-2X2)

Mist AP Suspended Ceiling Tile Enclosure Mount (AP45 Style)

By AccelTex Solutions  
Catalog ID: ATS-03001
ATS-03001 (former catalog number ATS-CT-MIST4-2X2)

Pole Mount Kit for 10" and 12" Wide Enclosures

By AccelTex Solutions  
Catalog ID: ATS-00056
ATS-00056 (former catalog number ATS-10P-12P-PMK)

Pole Mount Kit for 14" and 16" Wide Enclosures

By AccelTex Solutions  
Catalog ID: ATS-00296
ATS-00296 (former catalog number ATS-14P-16P-PMK)

Pole Mount Kit for 18", 20" and 24" Wide Enclosures

By AccelTex Solutions  
Catalog ID: ATS-00369
ATS-00369 (former catalog number ATS-18P-20P-24P-PMK)

Pole Mount Kit for 6" and 8" Wide Enclosures

By AccelTex Solutions  
Catalog ID: ATS-00466
ATS-00466 (former catalog number ATS-6P-8P-PMK)

Rapid Deployment Folding Mast Mount with 16' Telescopic Mast

By AccelTex Solutions  
Catalog ID: ATS-01220
ATS-01220 (former catalog number ATS-RDMM-16ft)
Page 1 of 2