Image of ATS-00243 14x12x6 Heated & Cooled PoE Enclosure for 4 Element RPSMA External Antenna
Image of ATS-00243 14x12x6 Heated & Cooled PoE Enclosure for 4 Element RPSMA External Antenna
Image of ATS-00243 14x12x6 Heated & Cooled PoE Enclosure for 4 Element RPSMA External Antenna

14x12x6 Heated & Cooled PoE Enclosure for 4 Element RPSMA External Antenna

Brand:

AccelTex Solutions

Catalog ID:

ATS-00243

ATS-00243 (former catalog number ATS-14126P-S-L-4S-CG-POE-HC). The AccelTex Solutions Heated & Cooled PoE enclosure allows an access point to be installed in an outdoor or other temperature-limiting environment. The heater, fan and AP are all powered by a single PoE cable run from the network switch. The enclosure ships ready for an AP and external antenna installation. This version is for a 4-Element RPSMA External Antenna.
The enclosure system components include:
  • 14x12x6 polycarbonate enclosure with solid door and latch lock
  • Ethernet surge suppressor for 802.3at/af/bt
  • 60W PoE Injector and Line Cord (UPOE & 802.3at/af Type 3)
  • 12VDC 15W Heater and 3" Fan
  • DC Adjustable Thermostat (Fahrenheit)
  • Ethernet Cable (For AP. Customer provides Ethernet to enclosure suppressor)
  • Ethernet Surge Suppressor pre-wired to ground
  • IP68 Rated Cord Grip
  • Blank backplate provides 10"x10.5" mounting area (Recommend 1/2" self-tap screws)
  • Vents
  • 10" DIN rail
  • Dual-Layered Fan Filter
  • 7-Port Enclosure Termination Ground Bar
  • Ground Lug Assembly with 1/4" Ring Terminal Connection Point
  • RPSMA Bulkhead Jack to Plug Lightning Arrestors (4)
  • RPSMA Jack to RPSMA Plug Cable Assemblies (4)
  • Right-Angle RPSMA Jack to RPSMA Plug Adapters (4)

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-00243

Color

Grey

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-324
  • Aruba/HP AP-334
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco IW9165E
  • Extreme AP3000X
  • Extreme AP305CX
  • Extreme AP310e
  • Mist AP32E
  • Mist AP41E

Compatibility Hole Size

RPSMA

Cord Grip

Yes

Door Type

Solid

Enclosure Size

14x12x6

Enclosure Style

Mounting Feet

Enclosure System Components

14"x12"x6" Poly Enclosure with Solid Door, customer-provides-ethernet-to-enclosure-suppressorethernet-surge-suppressor-pre-wired-to-groundip68-rated-cord-gripblank-backplatevents10-din-raildual-layered-fan-filter7-port-enclosure-term, latch-lockethernet-surge-suppressor-for-802-3at-af-bt-type-360w-poe-injector-and-line-cord-upoe-802-3at-af-bt-type-312-vdc-15w-heater-and-3-fandc-adjustable-thermostat-fahrenheitethern

Environmental Conditions

Heated & Cooled

Indoor/Outdoor

Indoor or Outdoor

Lock Type

Latch

Material

Polycarbonate

Number Of Antenna Connection Holes

4

Operating Temperature

-20 to 60 °C

Technology

802.11ac, 802.11n, 802.3af, 802.3at

UPC

662620432458

Dimensions

Dimensions

14 in x 12 in x 6 in

Height

6 in

Length

14 in

Width

12 in

Resources and downloads

Specifications