ACCELTEX SOLUTIONS
2.4/5/6 GHz 5/7/7 dBi 1 Element Omni Gray Antenna with N-Style
Image of ATS-04004 2.4/5/6 GHz 5/7/7 dBi 1 Element Omni Gray Antenna with N-Style
Image of ATS-04004 2.4/5/6 GHz 5/7/7 dBi 1 Element Omni Gray Antenna with N-Style

2.4/5/6 GHz 5/7/7 dBi 1 Element Omni Gray Antenna with N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-04004

ATS-04004 (former catalog number ATS-OO-2456-577-1NP-IC-G). The AccelTex Solutions Tri-Band, 1 Element, 5/7/7 dBi gray omnidirectional antenna with a N-Style Plug connector is designed for indoor and outdoor environments in the 2.4, 5 and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications.

ATS-04004 (former catalog number ATS-OO-2456-577-1NP-IC-G). The AccelTex Solutions Tri-Band, 1 Element, 5/7/7 dBi omni antenna with a N-Style Plug connector is designed for indoor and outdoor environments in the 2.4, 5 and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications.

  • Tri-Band omnidirectional antenna (5/7/7/dBi) for 2.4/5/6 GHz
  • Gray color
  • Suitable for indoor or outdoor environments

General

Antenna Gain

5/7/7 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

360˚

Beamwidth - Vertical

60˚

Cable Type

N/A

Catalog Number

ATS-04004

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Aruba/HP AP-584
  • Cisco MR76
  • Cisco MR86
  • Cisco Catalyst 9124AXE
  • Mist AP63E

Connector Type

N-Style Plug

Polarization

Vertical

Product Type

Omni Antenna

Technology

  • 802.11ax
  • 802.11be

UPC

662620446073

Dimensions

Dimensions

10.7 in x 0.94 in x 10.7 in

Height

10.7 in

Length

10.7 in

Width

0.94 in

Electrical Ratings

Frequency Rating

2.4-2.5/5.15-5.85/5.925 -7.125 GHz

Conductor Related

Cable Type

N/A

Operational

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Aruba/HP AP-584
  • Cisco MR76
  • Cisco MR86
  • Cisco Catalyst 9124AXE
  • Mist AP63E

Configuration

Connector Type

N-Style Plug