Image of ATS-03561 2.4/5/6GHz 4/6/6 dBi 4 Element Omni Antenna w/ RPSMA
Image of ATS-03561 2.4/5/6GHz 4/6/6 dBi 4 Element Omni Antenna w/ RPSMA

2.4/5/6GHz 4/6/6 dBi 4 Element Omni Antenna w/ RPSMA

Brand: AccelTex Solutions

Catalog ID: ATS-03561

The AccelTex Solutions Tri-Band 4-Element indoor/outdoor omnidirectional antenna with RPSMA Plug connectors is a perfect complement to an enterprise-class AP to achieve desired coverage in your indoor or outdoor space. Each antenna element is optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications. *Available in black upon request. *Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process (see the Document FCC OET Labs 6 GHz guidance).

  • Optimized for 2.4, 5 and 6 GHz Wi-Fi operation
  • Features RPSMA Plug connectors for enterprise-class AP compatibility
  • Includes integrated flush mount and wall/pole mount kit for versatile installations

General

Antenna Gain

4/6/6 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

360˚

Beamwidth - Vertical

105˚ /75˚ /75˚

Cable Type

ATS-200

Catalog Number

ATS-03561

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-734
  • Cisco IW9165E
  • Mist AP27E

Connector Type

RPSMA Plug

Polarization

Vertical

Product Type

Omni Antenna

Technology

802.11n, 802.11ac, 802.11ax

UPC

662620441795

Dimensions

Height

3.13 in

Width

5.7 in

Electrical Ratings

Frequency Rating

2.4-2.48/ 5.1-5.85/ 6-7.125 GHz

Conductor Related

Cable Type

ATS-200

Operational

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-734
  • Cisco IW9165E
  • Mist AP27E

Configuration

Connector Type

RPSMA Plug