
Brand: AccelTex Solutions
Catalog ID: ATS-03859
The AccelTex Solutions 20x16x4 low profile enclosure protects valuable network equipment from environmental threats and tampering.
Application
Catalog Number
ATS-03859
Color
Gray
Compatibility
Material
Polycarbonate
UPC
662620444918
Dimensions
20 in x 16 in x 4 in
Height
4 in
Length
20 in
Weight
9 lb
Width
16 in
Compatibility