

Brand: AccelTex Solutions
Catalog ID: ATS-00445
Application
Carpeted Space, Energy/Facility Management, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00445
Connector Type
(2) RJ-45 Jacks
Indoor/Outdoor
Indoor
Input
0.63 Amps at 230 VAC, 1.03 Amps at 120 VAC
Installation Type
Surface Mount and DIN Rail Clips
Operating Temperature
-25 to 50 °C
Technology
802.3af, 802.3at, 802.3bt
UPC
662620433929
Dimensions
4.9 in x 2.8 in x 1.5 in
Height
1.5 in
Length
4.9 in
Width
2.8 in
Load Current Maximum
1.07 A
Operating Voltage
120/230 VAC
Output Voltage
56 V
Wattage - Maximum
60 W
Indoor/Outdoor
Indoor
Operating Temperature
-25 to 50 °C
Storage Temperature Range
'-40 to 185 F (-40 to 85 C)
Connector Type
(2) RJ-45 Jacks