Image of ATS-03292 11.75" x 11.75" x 4" Black ABS AP Cover

11.75" x 11.75" x 4" Black ABS AP Cover

Marca: AccelTex Solutions

ID del Catálogo: ATS-03292

ATS-03292 (former catalog number ATS-COV-11751175-BLK-ABS). The AccelTex Solutions AP Cover provides an opaque wall or ceiling mount option to protect and conceal enterprise-class APs from environmental threats and tampering. Developed for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in most indoor environments.

The AccelTex Solutions AP Cover provides an opaque wall or ceiling mount option to protect and conceal enterprise-class APs from environmental threats and tampering. Developed for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in most indoor environments.

  • Made with durable ABS material
  • Black color
  • Conceals enterprise-class APs
  • Protects enterprise-class APs

Detalles del producto

General

Application

Indoors

Catalog Number

ATS-03292

Color

Black

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Arista C-460E
  • Aruba/HP AP-505
  • Aruba/HP AP-515
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9117
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9164
  • Cisco CW9166
  • Mist AP24
  • Mist AP32
  • Mist AP33
  • Mist AP43
  • Mist AP45
  • Mist AP47
  • Mist AP47D

Material

ABS

UPC

662620440484

Dimensiones

Dimensions

11.75 in x 11.75 in x 4 in

Height

4 in

Length

11.75 in

Weight

0.7 lb

WeightMetric

0.318 kg

Width

11.75 in

Recursos y descargas