Marca: AccelTex Solutions
ID del Catálogo: ATS-03279
The AccelTex Solutions Tri-Band, 6-Element, 13 dBi patch antenna with N-Style Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.
Antenna Gain
9/11/10 dBi
Application
Beamwidth - Horizontal
30°/15°/12°
Beamwidth - Vertical
120°/110°/110°
Cable Type
ATS-200
Catalog Number
ATS-03279
Compatibility
Polarization
Vertical
Technology
802.11ax
UPC
662620440361
Dimensions
19.3 in x 19.3 in x 2.44 in
Height
2.44 in
Length
19.3 in
Width
19.3 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Cable Type
ATS-200
Compatibility