Marca: AccelTex Solutions
ID del Catálogo: ATS-02947
The AccelTex Solutions Staggered AP and Omni or Patch Antenna All-Thread Drop Mount allows an AP and an Antenna to be placed in one location using All-Thread or a Beam Clamp. This latest version has a new beam clamp mounting design to allow for better adjustment to meet the size of beam clamps. The range of beam sizes that the beam clamp can mount to is from 1.5" wide to 3" wide up to 5/8" thick.
Application
Indoors
Catalog Number
ATS-02947
Color
White
Compatibility
Material
Steel
UPC
662620438979
Dimensions
23.62 in x 10.24 in x 6.16 in
Height
6.16 in
Length
23.62 in
Weight
7.05 lb
Width
10.24 in