text.skipToContent text.skipToNavigation

AC Line Reactor - Three Phase, 480V 3% Impedance, 46 uH, 480 A

By Acme Electric 

Catalog ID: ALRB480CBC

By Acme Electric
AC Line Reactor - Three Phase, 240 Volts 6% Z - 480 Volts 3% Z - 600 Volts 2.4% Z, 46 uH, 480 A

Product Details

General

Inductance 46 uH
Inductance Range 0-150 uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 400 HP
Mounting Hole Width 4.60 in. (11.7 mm)
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 480 A
UL Insulation Class 180°C
UPC 047503090596
Winding Material CU

Dimensions

Dimensions 8.5 in x 10.8 in x 8.5 in
Height 8.5 in
Length 8.5 in
Weight 119 lb
Width 10.8 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240/480/600 V

Certifications and Compliance

CSA Standard C22.2 No 66
UL Standard UL 506

Resources and Downloads