text.skipToContent text.skipToNavigation

AC Line Reactor - Three Phase, 480V 3% Impedance, 5513 uH, 4 A, Encapsulated

By Acme Electric 

Catalog ID: ALRB004LWE

By Acme Electric
AC Line Reactor - Three Phase, 240 Volts 6% Z - 480 Volts 3% Z - 600 Volts 2.4% Z, 5513 uH, 4 A, CE Marked, Encapsulated
  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

Product Details

General

CE Compliant CE Marked
Construction Encapsulated
Inductance 5513 uH
Inductance Range 751+ uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 2 HP
Mounting Type Wall
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 4 A
UL Insulation Class 180°C
UPC 047503096406
Winding Material CU

Dimensions

Dimensions 4.5 in x 4.75 in x 9.68 in
Height 9.68 in
Length 4.5 in
Weight 10 lb
Width 4.75 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240/480/600 V

Certifications and Compliance

CE Compliant CE Marked
CSA Standard C22.2 No 66
Nema Rating NEMA 3R
UL Standard UL 506

Resources and Downloads