text.skipToContent text.skipToNavigation

AC Line Reactor - Three Phase, 480V 3% Impedance, 630 uH, 35 A, Encapsulated

By Acme Electric 

Catalog ID: ALRB035LWE

By Acme Electric
AC Line Reactor - Three Phase, 240 Volts 6% Z - 480 Volts 3% Z - 600 Volts 2.4% Z, 630 uH, 35 A, CE Marked, Encapsulated

Product Details

General

CE Compliant CE Marked
Construction Encapsulated
Inductance 630 uH
Inductance Range 601-750 uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 25 HP
Mounting Type Wall
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 35 A
UL Insulation Class 180°C
UPC 047503096475
Winding Material CU

Dimensions

Dimensions 7.13 in x 10.31 in x 11.5 in
Height 11.5 in
Length 7.13 in
Weight 32 lb
Width 10.31 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240/480/600 V

Certifications and Compliance

CE Compliant CE Marked
CSA Standard C22.2 No 66
Nema Rating NEMA 3R
UL Standard UL 506

Resources and Downloads