text.skipToContent text.skipToNavigation

ALRB025TBC

by Acme Electric 

Catalog ID: ALRB025TBC

AC Line Reactor - Three Phase, 240 Volts 6% Z - 480 Volts 3% Z - 600 Volts 2.4% Z, 882 uH, 25 A, CE Marked

  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

Product Details

General

CE Compliant CE Marked
Inductance 882 uH
Inductance Range 751+ uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 15 HP
Mounting Hole Width 2.50 in. (6.4 mm)
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 25 A
UL Insulation Class 180°C
UPC 047503000434
Winding Material CU

Dimensions

Height 4.75 in
Length 3.75 in
Weight 9 lb
Width 6.5 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240/480/600 V

Certifications and Compliance

CE Compliant CE Marked
CSA Standard C22.2 No 66
UL Standard UL 506

Resources/Downloads