text.skipToContent text.skipToNavigation

ALRB055LWE

by Acme Electric 

Catalog ID: ALRB055LWE

AC Line Reactor - Three Phase, 240 Volts 6% Z - 480 Volts 3% Z - 600 Volts 2.4% Z, 401 uH, 55 A, CE Marked, Encapsulated

  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

Product Details

General

CE Compliant CE Marked
Construction Encapsulated
Inductance 401 uH
Inductance Range 301-450 uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 40 HP
Mounting Type Wall
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 55 A
UL Insulation Class 180°C
UPC 047503096499
Winding Material CU

Dimensions

Height 11.83 in
Length 8.82 in
Weight 75 lb
Width 14.17 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240/480/600 V

Certifications and Compliance

CE Compliant CE Marked
CSA Standard C22.2 No 66
Nema Rating NEMA 3R
UL Standard UL 506

Resources/Downloads