text.skipToContent text.skipToNavigation

T160835

by Acme Electric 

Catalog ID: T160835

Appliance Transformer - Single Phase, 200/220/240 - 115V, 2000VA

Product Details

General

Construction Encapsulated
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Product Category Appliance Transformers
Secondary Voltage 1115 V
UL Insulation Class 180°C
UPC 047503001233
Winding Material CU

Dimensions

Height 11.5 in
Length 7.13 in
Weight 27 lb
Width 7.81 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 200/220/240 V

Certifications and Compliance

Nema Rating NEMA 2

Resources/Downloads