- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- AC Line Reactor
- Active Filters
- Appliance Transformer
- Buck-Boost Transformer
- Class 1 Div 2 Transformers
- DC Power Supplies
- Drive Isolation Transformer
- Harmonic Mitigation Transformer
- Industrial Control Tranformer
- International Harmonic Migrating Transformer
- International Low Voltage Transformer
- International Non-Linear Transformer
- International Premium Efficiency Transformer
- Low Voltage Distribution Transformer
- Medium Voltage Distribution Transformer
- Non-Linear Load Transformer
- Panel-Tran Zone Power Centers
- Power Conditioning
- Toroids
- Transformer Accessories
-
-
Solutions
Solutions Overview
For more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
For more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
-
-
Featured Solutions
-
Featured Solutions
- Custom Solutions / OEM
- Power Quality / Power Conversion
- Power Quality Solutions
-
-
-
Markets
Markets Overview
You’ll find our products and components in a wide array of applications and industries across the globe, on land, on water, and in the air.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
You’ll find our products and components in a wide array of applications and industries across the globe, on land, on water, and in the air.
-
- Markets
-
-
Resources
Product ToolsCompanyMarketingDigital Resources
-
Resources
-
Resources
- Product Tools
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
- Marketing
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Contact us
Contact Us
-
Contact us
-
Contact us
-
Contact Us
-
Contact Us
- Contact Us
- Find a Sales Representative
- MyHubbell
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- AC Line Reactor
- Active Filters
- Appliance Transformer
- Buck-Boost Transformer
- Class 1 Div 2 Transformers
- DC Power Supplies
- Drive Isolation Transformer
- Harmonic Mitigation Transformer
- Industrial Control Tranformer
- International Harmonic Migrating Transformer
- International Low Voltage Transformer
- International Non-Linear Transformer
- International Premium Efficiency Transformer
- Low Voltage Distribution Transformer
- Medium Voltage Distribution Transformer
- Non-Linear Load Transformer
- Panel-Tran Zone Power Centers
- Power Conditioning
- Toroids
- Transformer Accessories
-
-
Solutions
Solutions Overview
For more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
For more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
-
-
Featured Solutions
-
Featured Solutions
- Custom Solutions / OEM
- Power Quality / Power Conversion
- Power Quality Solutions
-
-
-
Markets
Markets Overview
You’ll find our products and components in a wide array of applications and industries across the globe, on land, on water, and in the air.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
You’ll find our products and components in a wide array of applications and industries across the globe, on land, on water, and in the air.
-
- Markets
-
-
Resources
Product ToolsCompanyMarketingDigital Resources
-
Resources
-
Resources
- Product Tools
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
- Marketing
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Contact us
Contact Us
-
Contact us
-
Contact us
-
Contact Us
-
Contact Us
- Contact Us
- Find a Sales Representative
- MyHubbell
-
-
- Products
- Electrical & Electronic
- Power Quality & Conversion
- Buck-Boost Transformer
- Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 50VA
Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 50VA
Catalog ID: T181047
Product Details
General
Construction | Encapsulated |
Max Temperature Rise | 115 Degrees Celsius |
Mounting Type | Wall |
Primary Voltage | 120 X 240 V |
Product Category | Buck-Boost Transformer |
Secondary Voltage | 12/24 V |
UL Insulation Class | 180°C |
UPC | 047503085288 |
Winding Material | CU |
kVA | 0.05 |
Dimensions
Dimensions | 3.05 in x 3.14 in x 6.41 in |
Height | 6.41 in |
Length | 3.05 in |
Weight | 4 lb |
Width | 3.14 in |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage | 120 X 240 V |
Certifications and Compliance
CSA Standard | C22.2 No 47 |
Nema Rating | NEMA 3R |
UL Standard | UL 506 |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Videos
Product Information Video Series - Buck Boost Transformers
Engineering Drawing
SDS
Terms and Conditions
Please wait, preparing to download your file.