text.skipToContent text.skipToNavigation

T1001K0370BC

by Acme Electric 

Catalog ID: T1001K0370BC

Buck-Boost Transformer Single Phase 277 - 12/24V, 1kVA

Product Details

General

Construction Encapsulated
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Secondary Voltage 12/24 V
UPC 047503001899
Winding Material CU
kVA 1

Dimensions

Height 10.5 in
Length 5.13 in
Weight 24 lb
Width 5.5 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 277 V

Certifications and Compliance

Nema Rating NEMA 3R

Resources/Downloads

Videos

Product Information Video Series - Buck Boost Transformers

Installation/Instruction Manual (IOM)

3D Models