text.skipToContent text.skipToNavigation

T137922

by Acme Electric 

Catalog ID: T137922

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 2kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product Details

General

Construction Encapsulated
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Voltage 240 X 480
Product Category Buck-Boost Transformer
Secondary Voltage 24/48 V
UL Insulation Class 180°C
UPC 047503086308
Winding Material CU
kVA 2

Dimensions

Height 7.16 in
Length 3.67 in
Weight 38 lb
Width 3.89 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240 X 480 V

Certifications and Compliance

CSA Standard C22.2 No 47
Nema Rating NEMA 3R
UL Standard UL 506

Resources/Downloads

Installation/Instruction Manual (IOM)