text.skipToContent text.skipToNavigation

DTHA0112S

by Acme Electric 

Catalog ID: DTHA0112S

Drive Isolation Transformer - Three Phase, 575Δ - 230Y/133V, 11kVA

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

Product Details

General

ANFC Taps 1
BNFC Taps 1
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Floor
Primary Voltage 575Δ
Product Category Drive Isolation Transformer
Secondary Voltage 230Y/133 V
Taps % Steps 5%
UL Insulation Class 180°C
UPC 047503000885
Winding Material AL
kVA 11

Dimensions

Height 18.86 in
Length 9.03 in
Weight 265 lb
Width 20.3 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 575D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Nema Rating NEMA 3R
UL Standard UL 506

Resources/Downloads