text.skipToContent text.skipToNavigation

DTHA0754S

by Acme Electric 

Catalog ID: DTHA0754S

Drive Isolation Transformer - Three Phase, 575Δ - 230Y/133V, 75kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA2

Product Details

General

ANFC Taps 2
BNFC Taps 2
Construction Ventilated
Electrostatic Shield Shielded
Max Temperature Rise 150 Degrees Celsius
Mounting Type Floor
Primary Voltage 575Δ
Product Category Drive Isolation Transformer
Secondary Voltage 230Y/133 V
Taps % Steps 2.5%
UL Insulation Class 220°C
UPC 047503094747
Winding Material AL
kVA 75

Dimensions

Height 29.9 in
Length 22.37 in
Weight 570 lb
Width 28.15 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 575D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Nema Rating NEMA 2
UL Standard UL 1561

Resources/Downloads