text.skipToContent text.skipToNavigation

DTHB72S

by Acme Electric 

Catalog ID: DTHB72S

Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 7.5kVA

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

Product Details

General

ANFC Taps 1
BNFC Taps 1
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Voltage 575Δ
Product Category Drive Isolation Transformer
Secondary Voltage 460Y/266 V
Taps % Steps 5%
UL Insulation Class 180°C
UPC 004750369585
Winding Material CU
kVA 7.5

Dimensions

Height 15.21 in
Length 7.37 in
Weight 180 lb
Width 19.25 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 575D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Nema Rating NEMA 3R
UL Standard UL 506

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)

3D Models

Terms and Conditions