text.skipToContent text.skipToNavigation

Harmonic Mitigation Transformer - Three Phase, 480Δ - 208Y/120V, 112.5kVA

By Acme Electric 

Catalog ID: H3112K0014BS

By Acme Electric
Catalog ID:  H3112K0014BS
Harmonic Mitigation Transformer - Three Phase, 480Δ - 208Y/120V, 112.5kVA

Product Details

General

ANFC Taps 2
BNFC Taps 2
Construction Ventilated
Electrostatic Shield Shielded
Max Temperature Rise 150 Degrees Celsius
Mounting Type Floor
Primary Voltage 480Δ
Product Category Harmonic Mitigation Transformer
Secondary Voltage 208Y/120 V
Taps % Steps 2.5%
UL Insulation Class 220°C
UPC 047503099919
Winding Material CU
kVA 112.5

Dimensions

Dimensions 29.88 in x 32.9 in x 41.52 in
Height 41.52 in
Length 29.88 in
Weight 938 lb
Width 32.9 in

Electrical Ratings

Efficiency 98.74%
Frequency Rating 60 Hz
Primary Voltage 480D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 3R
UL Standard UL 1561

Resources and Downloads

Customer Notices

Installation/Instruction Manual (IOM)

Engineering Drawing

Terms and Conditions