text.skipToContent text.skipToNavigation

CE030350

by Acme Electric 

Collection Name: Legacy ICTs

Catalog ID: CE030350

Legacy Industrial Control Transformer - Encapsulated, 240 X 480 - 24V, 350VA, CE Marked

  • Substitute new ICT CE350B013
  • Molded terminal blocks with isolation barriers
  • Dual labeling for easy product identification
  • Heavy gauge steel mounting feet
  • Fast wire connection terminal

Product Details

General

CE Compliant CE Marked
Max Temperature Rise 55 Degrees Celsius
Mounting Type Floor
Primary Voltage 240 X 480
Product Category Industrial Control Transformer
Secondary Voltage 24 V
UL Insulation Class 105°C
UPC 047503196649
Winding Material CU

Dimensions

Height 4.03 in
Length 5 in
Weight 12.7 lb
Width 5.25 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 240 X 480 V
Voltage - Maximum 350 V
Voltage Rating 350 V

Certifications and Compliance

CE Compliant CE Marked
CSA Standard C22.2 No 66
UL Standard UL 506

Resources/Downloads