text.skipToContent text.skipToNavigation

TB080250

by Acme Electric 

Collection Name: Legacy ICTs

Catalog ID: TB080250

Legacy Industrial Control Transformer - Open Core & Coil, 208/277 - 12V, 250VA

  • Series parallel connecting links save time and costs
  • Mounting plate adapts to various mounting dimensions
  • Molded terminal blocks allow easy ring terminal installation
  • Optional Secondary Fuse Kits available

Product Details

General

Fuse Holder PL112702
Max Temperature Rise 80 Degrees Celsius
Mounting Type Floor
Primary Voltage 208 / 277 V
Product Category Industrial Control Transformer
Secondary Voltage 12 V
UL Insulation Class 130°C
UPC 047503094945
Winding Material CU

Dimensions

Height 3.84 in
Length 5.08 in
Weight 9 lb
Width 4.5 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 208/277 V
Voltage - Maximum 250 V
Voltage Rating 250.0 V

Certifications and Compliance

CSA Standard C22.2 No 66
UL Standard UL 506

Resources/Downloads