text.skipToContent text.skipToNavigation

Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380V/400/416/440 - 110/220V, 5kVA

By Acme Electric 

Catalog ID: TF279303S

By Acme Electric
Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380V/400/416/440 - 110/220V, 5kVA
  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

CE Compliant CE Marked
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Voltage 190 / 200 / 208 / 220 X 380 / 400 / 416 / 440 V
Product Category Dry Type Distribution Transformer
Secondary Voltage 110/220 V
UL Insulation Class 180°C
UPC 047503841808
Winding Material CU
kVA 5

Dimensions

Dimensions 7.13 in x 10.31 in x 14.38 in
Height 14.38 in
Length 7.13 in
Weight 75 lb
Width 10.31 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 190/200/208/220 X 380/400/416/440 V

Certifications and Compliance

CE Compliant CE Marked
CSA Standard C22.2 No. 47
Nema Rating NEMA 3R
UL Standard UL 506

Resources and Downloads