text.skipToContent text.skipToNavigation

Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 25kVA

By Acme Electric 

Catalog ID: TF279267S

By Acme Electric
Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 25kVA
  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

CE Compliant CE Marked
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Voltage 190 / 208 / 220 /240 X 380 / 416 / 440 / 480 V
Product Category Dry Type Distribution Transformer
Secondary Voltage 120/240 V
UL Insulation Class 180°C
UPC 047503420973
Winding Material CU
kVA 25

Dimensions

Dimensions 13.34 in x 16.13 in x 18.44 in
Height 18.44 in
Length 13.34 in
Weight 300 lb
Width 16.13 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 190/208/220/240 X 380/416/440/480 V

Certifications and Compliance

CE Compliant CE Marked
CSA Standard C22.2 No. 47
Nema Rating NEMA 3R
UL Standard UL 506

Resources and Downloads