text.skipToContent text.skipToNavigation

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 15kVA

By Acme Electric 

Catalog ID: T2535173S

By Acme Electric
Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 15kVA
  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

ANFC Taps 2
BNFC Taps 4
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Voltage 240 X 480
Product Category Dry Type Distribution Transformer
Secondary Voltage 120/240 V
Taps % Steps 2.5%
UL Insulation Class 180°C
UPC 047503734155
Winding Material CU
kVA 15

Dimensions

Dimensions 11.59 in x 14.12 in x 16.94 in
Height 16.94 in
Length 11.59 in
Weight 170 lb
Width 14.12 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240 X 480 V

Certifications and Compliance

CSA Standard C22.2 No. 47
Nema Rating NEMA 3R
UL Standard UL 506