text.skipToContent text.skipToNavigation

T253010SS

by Acme Electric 

Catalog ID: T253010SS

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 1kVA, 316 Stainless Steel

  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Voltage 240 X 480
Product Category Dry Type Distribution Transformer
Secondary Voltage 120/240 V
UL Insulation Class 180°C
UPC 047503130537
Winding Material CU
kVA 1

Dimensions

Height 10.5 in
Length 5.13 in
Weight 24 lb
Width 5.5 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240 X 480 V

Certifications and Compliance

CSA Standard C22.2 No. 47
Nema Rating NEMA 3R
UL Standard UL 506

Resources/Downloads