text.skipToContent text.skipToNavigation

Low Voltage Lighting Transformer - Single Phase, 120 - 12V, 600VA

By Acme Electric 

Catalog ID: T179622S

By Acme Electric
Low Voltage Lighting Transformer - Single Phase, 120 - 12V, 600VA
  • Copper lead wires for hardwiring
  • Primary and secondary overload protection
  • Full fault current carrying Farady Shield
  • Single and dual knockouts

Product Details

General

Circuit Breaker Style Magnetic Toggle On/Off Breaker
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Voltage 120 V
Product Category Low Voltage Lighting Transformer
Secondary Voltage 12 V
UL Insulation Class 180°C
UPC 047503410288
Winding Material CU

Dimensions

Dimensions 4.57 in x 4.66 in x 11.68 in
Height 11.68 in
Length 4.57 in
Weight 15 lb
Width 4.66 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 120 V

Certifications and Compliance

CSA Standard C22.2 No 47
Nema Rating NEMA 2
UL Standard UL 506

Resources and Downloads