text.skipToContent text.skipToNavigation

Low Voltage Lighting Transformer - Single Phase, 240 - 24V, 300VA

By Acme Electric 

Catalog ID: T179630S

By Acme Electric
Low Voltage Lighting Transformer - Single Phase, 240 - 24V, 300VA
  • Copper lead wires for hardwiring
  • Primary and secondary overload protection
  • Full fault current carrying Farady Shield
  • Single and dual knockouts

Product Details

General

Circuit Breaker Style Push To Reset Thermal Breaker
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Voltage 240
Product Category Low Voltage Lighting Transformer
Secondary Voltage 24 V
UL Insulation Class 180°C
UPC 047503410448
Winding Material CU

Dimensions

Dimensions 4.57 in x 4.66 in x 11.68 in
Height 11.68 in
Length 4.57 in
Weight 1 lb
Width 4.66 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240 V

Certifications and Compliance

CSA Standard C22.2 No 47
Nema Rating NEMA 2
UL Standard UL 506

Resources and Downloads