text.skipToContent text.skipToNavigation

WB015K02

by Acme Electric 

Catalog ID: WB015K-02

Medium Voltage Transformer - Single Phase, 2400 - 600V, 15kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 2400
Product Category Medium Voltage Transformer
Secondary Voltage 240/480 V
Winding Material AL
kVA 15

Dimensions

Height 28.3 in
Length 16.3 in
Weight 255 lb
Width 20.3 in

Electrical Ratings

Efficiency 98.10%
Frequency Rating 60 Hz
Primary Voltage 2400 V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 1
UL Standard UL 1562

Resources/Downloads

Installation/Instruction Manual (IOM)