Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 15kVA, Snap In Breakers, 304 Stainless Steel
Image of PT061150015SS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 15kVA, Snap In Breakers, 304 Stainless Steel

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 15kVA, Snap In Breakers, 304 Stainless Steel

Brand: Acme Electric

Catalog ID: PT061150015SS

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 15kVA, Snap In Breakers, 304 Stainless Steel

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PT061150015SS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED42B050L (50A)

Primary Voltage - Winding

480

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

Q270 (70A)

Secondary Voltage - Winding

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503089415

Winding Material

CU

Dimensions

Dimensions

12.38 in x 17.13 in x 34.38 in

Height

34.38 in

Length

12.38 in

Weight

240 lb

Width

17.13 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Primary Breaker

ED42B050L (50A)

Primary Voltage

480 V

Primary Voltage - Winding

480

Secondary Breaker

Q270 (70A)

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1062

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

-

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1