- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- AC Line Reactor
- Active Filters
- Appliance Transformer
- Buck-Boost Transformer
- Class 1 Div 2 Transformers
- DC Power Supplies
- Drive Isolation Transformer
- Harmonic Mitigation Transformer
- Industrial Control Tranformer
- International Harmonic Migrating Transformer
- International Low Voltage Transformer
- International Non-Linear Transformer
- International Premium Efficiency Transformer
- Low Voltage Distribution Transformer
- Medium Voltage Distribution Transformer
- Non-Linear Load Transformer
- Panel-Tran Zone Power Centers
- Power Conditioning
- Toroids
- Transformer Accessories
-
-
Solutions
Solutions Overview
For more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
For more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
-
-
Featured Solutions
-
Featured Solutions
- Custom Solutions / OEM
- Power Quality / Power Conversion
- Power Quality Solutions
-
-
-
Markets
Markets Overview
You’ll find our products and components in a wide array of applications and industries across the globe, on land, on water, and in the air.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
You’ll find our products and components in a wide array of applications and industries across the globe, on land, on water, and in the air.
-
- Markets
-
-
Resources
Product ToolsCompanyMarketingDigital Resources
-
Resources
-
Resources
- Product Tools
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
- Marketing
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Contact us
Contact Us
-
Contact us
-
Contact us
-
Contact Us
-
Contact Us
- Contact Us
- Find a Sales Representative
- MyHubbell
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- AC Line Reactor
- Active Filters
- Appliance Transformer
- Buck-Boost Transformer
- Class 1 Div 2 Transformers
- DC Power Supplies
- Drive Isolation Transformer
- Harmonic Mitigation Transformer
- Industrial Control Tranformer
- International Harmonic Migrating Transformer
- International Low Voltage Transformer
- International Non-Linear Transformer
- International Premium Efficiency Transformer
- Low Voltage Distribution Transformer
- Medium Voltage Distribution Transformer
- Non-Linear Load Transformer
- Panel-Tran Zone Power Centers
- Power Conditioning
- Toroids
- Transformer Accessories
-
-
Solutions
Solutions Overview
For more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
For more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
-
-
Featured Solutions
-
Featured Solutions
- Custom Solutions / OEM
- Power Quality / Power Conversion
- Power Quality Solutions
-
-
-
Markets
Markets Overview
You’ll find our products and components in a wide array of applications and industries across the globe, on land, on water, and in the air.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
You’ll find our products and components in a wide array of applications and industries across the globe, on land, on water, and in the air.
-
- Markets
-
-
Resources
Product ToolsCompanyMarketingDigital Resources
-
Resources
-
Resources
- Product Tools
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
- Marketing
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Contact us
Contact Us
-
Contact us
-
Contact us
-
Contact Us
-
Contact Us
- Contact Us
- Find a Sales Representative
- MyHubbell
-
-
- Products
- Electrical & Electronic
- Power Quality & Conversion
- Panel-Tran Zone Power Centers
- Panel Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 15kVA, Snap In Breakers, 304 Stainless Steel
Panel Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 15kVA, Snap In Breakers, 304 Stainless Steel
Catalog ID: PTBA3150015SS
Product Details
General
ANFC Taps | - |
BNFC Taps | 2 |
Construction | Encapsulated |
Electrostatic Shield | Shielded |
Max Temperature Rise | 115 Degrees Celsius |
Mounting Type | Wall |
Primary Breaker | ED43B040L (40A) |
Primary Voltage | 480 |
Product Category | Panel-Tran Zone Power Centers |
Secondary Breaker | Q350 (50A) |
Secondary Voltage | 208Y/120 V |
Taps % Steps | 5% |
UL Insulation Class | 180°C |
UPC | 047503090213 |
Winding Material | CU |
kVA | 15 |
Dimensions
Dimensions | 12.38 in x 22.13 in x 35.13 in |
Height | 35.13 in |
Length | 12.38 in |
Weight | 385 lb |
Width | 22.13 in |
Electrical Ratings
Frequency Rating | 60 Hz |
Primary Voltage | 480D V |
Certifications and Compliance
CSA Standard | C22.2 No 47 |
Nema Rating | NEMA 3R |
UL Standard | UL 1062 |
Resources and Downloads
Customer Notices
Specifications
Brochures
Installation/Instruction Manual (IOM)
3D Models
Engineering Drawing
SDS
Terms and Conditions
Please wait, preparing to download your file.