text.skipToContent text.skipToNavigation

T169433

by Acme Electric 

Catalog ID: T169433

Power Conditioning - Hardwired Models, 95-132 X 166-228 X 192-264 X 384-528 - 120/208/240V, 0.75kVA

  • Supressing transient spikes and surges
  • Rapid response to line and load changes
  • Inherent overload and short circuit protection

Product Details

General

Construction Encapsulated
Max Temperature Rise 115 Degrees Celsius
Mounting Type Floor/Wall
Primary Voltage 95-132 X 166-228 X 192-264 X 384-528
Product Category Power Conditioning
Secondary Voltage 120/208/240 V
UL Insulation Class 180°C
UPC 047503694336
Winding Material CU
kVA 0.75

Dimensions

Height 17 in
Length 7.3 in
Weight 65 lb
Width 7 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 95-132 X 166-228 X 192-264 X 384-528 V

Certifications and Compliance

CSA Standard C22.2 No. 66
Nema Rating NEMA 2
UL Standard UL 1012

Resources/Downloads