text.skipToContent text.skipToNavigation

DISCONTINUED - Toroids - Medical Isolation Transformer, Open Frame, 100/120/220/240 - 120V, 750VA

By Acme Electric 

Catalog ID: MT0750SS

By Acme Electric
Catalog ID:  MT0750SS
DISCONTINUED - Toroids - Medical Isolation Transformer, Open Frame, 100/120/220/240 - 120V, 750VA

Product Details

General

Electrostatic Shield Shielded
Primary Voltage 100 / 120 V
Product Category Toroids
Secondary Current @ 120V 6.25 A
Secondary Current @ 240V -

Dimensions

Height 3.0 in
Outside Diameter 6.6 in
Weight 1 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 100/120 V

Certifications and Compliance

CSA Standard C22.2 No.601.1
IEC Compliant IEC 601.1
TUV Compliant TUV Marked
UL Standard UL 60601-1

Resources and Downloads

Terms and Conditions