text.skipToContent text.skipToNavigation

Toroids - Commerical Transformers, 117/234 - 2 X 117V, 240VA

By Acme Electric 

Catalog ID: AA52402-117

By Acme Electric
Toroids - Commerical Transformers, 117/234 - 2 X 117V, 240VA

Product Details

General

Copper Loss 1.70 W
Core Loss 22.0 W
Primary Voltage 117 / 234 V
Product Category Toroids
Secondary Voltage 2 X 117 V

Dimensions

Height 2.1 in
Outside Diameter 4.5 in
Weight 1 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 117/234 V
Secondary Current 1.0 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources and Downloads